AD5204

PRODUCTION

4-Channel Digital Potentiometer

Viewing:

Overview

  • 256 positions
  • Multiple independently programmable channels
    • AD5204—4-channel
    • AD5206—6-channel
  • Potentiometer replacement
  • Terminal resistance of 10 kΩ, 50 kΩ, 100 kΩ
  • 3-wire SPI-compatible serial data input
  • +2.7 V to +5.5 V single-supply operation; ±2.7 V dual-supply operation
  • Power-on midscale preset
AD5204
4-Channel Digital Potentiometer
AD5204 Functional Block Diagram AD5204 Pin Configuration AD5204 Pin Configuration AD5204 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Tools & Simulations

IBIS Model 1


Evaluation Kits

eval board
EVAL-AD5204

AD5204 Evaluation Kit

Product Details

The Evaluation board for the AD5204 can be controlled using the System Development Platform (SDP). Software for the evaluation board is available.

eval board
EVAL-AD5204

AD5204 Evaluation Kit

Product Details

The Evaluation board for the AD5204 can be controlled using the System Development Platform (SDP). Software for the evaluation board is available.

EVAL-AD5204
AD5204 Evaluation Kit
EVAL-AD5204
AD5204 Evaluation Kit

Latest Discussions

Recently Viewed