Add to Signal Chain Designer

AD5121:  Single Channel, 128-Position, I2C / SPI, Nonvolatile Digital Potentiometer

Product Details

Product Status:Recommended for New Designs

The AD5121/AD5141 potentiometers provide a nonvolatile solution for 128-/256-position adjustment applications, offering guaranteed low resistor tolerance errors of ±8% and up to ±6 mA current density in the A, B, and W pins.

The low resistor tolerance and low nominal temperature coefficient simplify open-loop applications as well as applications requiring tolerance matching.

The linear gain setting mode allows independent programming of the resistance between the digital potentiometer terminals, RAW and RWB, allowing very accurate resistor matching.

The high bandwidth and low total harmonic distortion (THD) ensure an optimal performance for ac signals, making it suitable for filter design.

The low wiper resistance at the ends of the resistor array of only 40 Ω, allowing pin-to-pin connection.

The wiper values can be set through an SPI-/I2C-compatible digital interface that is also used to readback the wiper register and EEMEM content.

The AD5121/AD5141 is available in a compact 16-lead, 3 mm × 3 mm LFCSP. The parts are guaranteed to operate over the extended industrial temperature range of −40°C to +125°C.

Applications

  • Portable electronics level adjustment
  • LCD panel brightness and contrast controls
  • Programmable filters, delays, time constants
  • Programmable power supplies

FEATURES and BENEFITS

  • 10 kΩ and 100 kΩ resistance options
  • Resistor tolerance: ±8% maximum
  • Wiper current: ±6 mA
  • Low temperature coefficient:
    35 ppm/°C
  • Wide bandwidth: 3 MHz
  • Fast start-up time < 100 µs
  • Linear gain setting mode
  • Single- and dual-supply operation
  • Independent logic supply
    (1.8 V to 5.5 V)
  • Wide operating temperature
    −40°C to +125°C
  • 3 mm × 3 mm LFCSP package
  • 4 kV ESD protection

Functional Block Diagram for AD5121

AD512x / 4x Series of Digital Non-Volatile digiPOTs

Design Tools,Models,Drivers & Software

Title Content Type File Type
AD5121/AD5141 IBIS Model  (ibs) IBIS Models IBS

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD5121 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD5121BCPZ10-RL7 Status: Production LFCSP:LEADFRM CHIP SCALE 16 Ind Reel, 1500 - $0.70 Y  Material Info Notify Me Purchase Sample
AD5121BCPZ100-RL7 Status: Production LFCSP:LEADFRM CHIP SCALE 16 Ind Reel, 1500 - $0.70 Y  Material Info Notify Me Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

AD5141 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-AD5141DBZ Status: Production Evaluation Board $59.00 Yes -
EVAL-SDP-CS1Z Status: Production Evaluation Controller Board $49.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close