Add to Signal Chain Designer

DAC8426:  Quad 8-Bit Voltage Out CMOS DAC Complete with Internal 10V Reference

Product Details

Newer Alternatives: NEW DESIGNS:
-- AD5304 2.5 V to 5.5 V, 500 µA, Quad Voltage Output 8-Bit DAC in a 10-Lead Packages
-- AD5307 2.5 V to 5.5 V, 400 µA, Quad Voltage Output 8-Bit DAC in a 16-Lead TSSOP

The DAC-8426 is a complete quad voltage output D/A converter with internal reference. This product fits directly into any existing 7226 socket where the user currently has a 10 V external reference. The external reference is no longer necessary. The internal reference of the DAC-8426 is laser-trimmed to ±0.4% offering a 25ppm/°C temperature coefficient and 5mA of external load driving capability.

The DAC-8426 contains four 8-bit voltage-output CMOS D/A converters on a single chip. A 10 V output bandgap reference sets the latches and interface control logic.

One of the four latches, selected by the address inputs, is loaded from the 8-bit data bus input when the write strobe is active low. All digital inputs are TTL/CMOS (5V) compatible. The on-board amplifiers can drive up to 10mA from either a single or dual supply. The on-board reference that is always connected to the internal DACs has 5mA available to drive external devices.

Its compact size, low power, and economical cost-per-channel, make the DAC-8426 attractive for applications requiring multiple D/A converters without sacrificing circuit-board space. System reliability is also increased due to reduced parts count.

Analog Devices' advanced oxide-based, silicon-gate, CMOS process allows the DAC-8426's analog and digital circuitry to be manufactured on the same chip. This, coupled with Analog Devices' highly stable thin-film R-2R resistor ladder, aids in matching and temperature tracking between DACs.

FEATURES and BENEFITS

  • No Adjustments Required, Total Error ±1 LSB Max Over Temperature
  • Four Voltage-Output DACs on a Single Chip
  • Internal 10 V Bandgap Reference
  • Operates from a Single +15 V Supply
  • Fast 50 ns Data Load Time, All Temperatures
  • Pin-for-Pin Replacement for PM-7226 and AD7226 Eliminates External Reference

Functional Block Diagram for DAC8426

DAC8426 Diagram
Functional Block Diagram for DAC8426

Similar Products

  • AD5304 2.5 V to 5.5 V, 500 µA, Quad Voltage Output 8-Bit DAC in a 10-Lead Packages
  • AD5307 2.5 V to 5.5 V, 400 µA, Quad Voltage Output 8-Bit DAC in a 16-Lead TSSOP
  • AD5724R Complete, Quad, 12-Bit, Serial Input, Unipolar/Bipolar Voltage Output DAC with Internal Reference

Documentation

Title Content Type File Type
DAC8426: Quad 8-Bit Voltage Out CMOS DAC Complete with Internal 10V Reference Data Sheet (Rev C, 10/2002) (pdf, 158 kB) Data Sheets PDF
DAC8426: Military Data Sheet (Rev A, 11/1991) (pdf, 162 kB) Data Sheets PDF
ADI Warns Against Misuse of COTS Integrated Circuits  (pdf, 13 kB)
(Revised 1/03)
Invites Customer Participation in Creative Mil/Aero System Solutions
Recommended Reading PDF
Digital to Analog Converters ICs Solutions Bulletin  (pdf) Solutions Bulletins PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

DAC8426 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
DAC8426AR/883C Status: Production 20 ld CerDIP 20 Ind Tube, 18 $147.20 $133.06 N  Material Info PCN Purchase
DAC8426EPZ Status: Production 20 ld PDIP 20 Tube, 18 $28.00 $25.30 Y  Material Info PCN Purchase
DAC8426FP Status: Production 20 ld PDIP 20 Tube, 18 $24.77 $22.39 N  Material Info PCN Purchase
DAC8426FPZ Status: Production 20 ld PDIP 20 Tube, 18 $22.57 $20.39 Y  Material Info PCN Purchase
DAC8426FS Status: Production 20 ld SOIC - Wide 20 Tube, 37 $24.77 $22.39 N  Material Info PCN Purchase
DAC8426FSZ Status: Production 20 ld SOIC - Wide 20 Tube, 37 $22.57 $20.39 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close