content here.
content here.

DAC8043A:  12-Bit Current-Out DAC in TSSOP-8 Package

The current-output DAC8043A provides a true 12-bit accurate (±1/2 LSB) digital-to-analog converter in compact 8-pin packages. Using a brand new circuit design, on a fine line geometry process the DAC8043A takes dynamic performance to a new level. Over 150% improvement in multiplying bandwidth (2.4 MHz) and serial data loading rate (20 MHz), combined with a 3 to 1 chip size reduction, enables the ...More

DAC8043A:  12-Bit Current-Out DAC in TSSOP-8 Package

Product Description

The current-output DAC8043A provides a true 12-bit accurate (±1/2 LSB) digital-to-analog converter in compact 8-pin packages. Using a brand new circuit design, on a fine line geometry process the DAC8043A takes dynamic performance to a new level. Over 150% improvement in multiplying bandwidth (2.4 MHz) and serial data loading rate (20 MHz), combined with a 3 to 1 chip size reduction, enables the new DAC8043A to be offered in one of the industry's smallest surface mount packages, the TSSOP-8. As a direct Pin-for-Pin Upgrade to the DAC8043, this part is ideal for applications where PC board space is at a premium. In addition, improved linearity and gain-error performance permit reduced parts count through the elimination of trimming components. Separate input clock and load DAC control lines allow full user control of data loading and analog output. Consuming only 10 micro amps from a single +5 V power supply, the DAC8043A is the ideal low power, small size, high performance solution to applications such as: Programmable Loop Controllers for Industrial Control, Programmable Amplifiers and Attenuators, Digitally Controlled Calibration and Filters, and Motion Control Systems. The DAC8043A is specified for operation in two electrical grades (1/2 LSB and 1 LSB) and over the extended industrial (-40°C to +85°C) temperature range.

  • Compact SO-8 and TSSOP Package
  • True 12-Bit Accuracy
  • 5 V Operation @ < 10 µA
  • Fast 3-Wire Serial Input
  • Fast 1 µs Settling Time
  • 2.4 MHz 4-Quadrant Multiply BW
  • Pin-for-Pin Upgrade for DAC8043
  • Standard and Rotated Pinout
  • Resolution (Bits): 12bit
  • DAC Update Rate: 4MSPS
  • DAC Settling Time: 250ns
  • # DAC Outputs: 1
  • DAC Type: Current Out
  • DAC Input Format: Ser
  • Output FSR: (-Vref),(Bip Vref),User Def. Range/Offset
  • Ref Int/Ext: Ext
  • Supply Vnom: Single(+5)
  • Pwr Diss: 50µW
  • Package: DIP,SOIC,SOP

Functional Block Diagram for DAC8043A

Part# Bits Update Rate Settling Time # Outputs
AD5445 12 20.4MSPS 80ns 1
AD9762 12 125MSPS 35ns 1
AD9742 12 210MSPS 11ns 1
DAC8043A 12 4MSPS 250ns 1
AD9752 12 125MSPS 35ns 1
AD9706 12 175MSPS 11ns 1
AD9753 12 300MSPS 11ns 1
AD5405 12 21.3MSPS 80ns 2
AD5447 12 21.3MSPS 80ns 2
AD9773 12 400MSPS 11ns 2
AD9765 12 125MSPS 35ns 2

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN
This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.