content here.
content here.

AD9753:  12-Bit, 300 MSPS High Speed TxDAC+® D/A Converter

The AD9753 is a dual muxed port, ultra high-speed, single channel,12-bit CMOS DAC. It integrates a high-quality 12-bit TxDAC+ ™ core, a voltage reference, and digital interface circuitry into a small 48-lead LQFP package. The AD9753 offers exceptional AC and DC performance while supporting update rates up to 300MSPS.

  • 12-Bit Dual Muxed Port DAC
  • 300 MSPS Output Update Rate
  • Excellent SFDR and IMD Performance
  • SFDR to Nyquist @ 25 MHz Output: 69 dB
  • Internal Clock Doubling PLL
  • Differential or Single-Ended Clock Input
  • On-Chip 1.2 V Reference
  • Single 3.3 V Supply Operation
  • Power Dissipation: 155 mW @ 3.3 V
  • 48-Lead LQFP
  • Resolution (Bits): 12bit
  • DAC Update Rate: 300MSPS
  • DAC Settling Time: 11ns
  • # DAC Outputs: 1
  • DAC Type: Current Out
  • DAC Input Format: Par
  • Output FSR: (Iout x Rload),Adj(Uni 2mA to Uni 20mA),User Def. Range/Offset
  • Ref Int/Ext: Int/Ext
  • Supply Vnom: Single(+3.3)
  • Pwr Diss: 165mW
  • Package: QFP

Functional Block Diagram for AD9753

AD9753 Diagram
Functional Block Diagram for AD9753
Part# Bits Update Rate Settling Time # Outputs
AD9753 12 300MSPS 11ns 1
AD9773 12 400MSPS 11ns 2
AD9755 14 300MSPS 11ns 1
AD9751 10 300MSPS 11ns 1
AD9742 12 210MSPS 11ns 1
AD9706 12 175MSPS 11ns 1
AD9735 12 1.2GSPS - 1
AD9775 14 400MSPS 11ns 2
AD9777 16 400MSPS 11ns 2
AD9789 14 2.4GSPS 13ns 1
AD9744 14 210MSPS 11ns 1

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN
This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.