Add to Signal Chain Designer

AD9751:  10-Bit, 300 MSPS High Speed TxDAC+® D/A Converter

Product Details

The AD9751 is a dual muxed port, ultra high-speed, single channel,10-bit CMOS DAC. It integrates a high-quality 10-bit TxDAC+ ™ core, a voltage reference, and digital interface circuitry into a small 48-lead LQFP package. The AD9751 offers exceptional AC and DC performance while supporting update rates up to 300MSPS.

FEATURES and BENEFITS

  • 10-Bit Dual Muxed Port DAC
  • 300 MSPS Output Update Rate
  • Excellent SFDR and IMD Performance
  • SFDR to Nyquist @ 25 MHz Output: 64 dB
  • Internal Clock Doubling PLL
  • Differential or Single-Ended Clock Input
  • On-Chip 1.2 V Reference
  • Single 3.3 V Supply Operation
  • Power Dissipation: 155 mW @ 3.3 V
  • 48-Lead LQFP

Functional Block Diagram for AD9751

AD9751 Diagram
Functional Block Diagram for AD9751

For evaluation of all Analog Devices High Speed DAC components you will need to purchase or loan a Data Pattern Generator. To find out more information please click here.

Design Tools,Models,Drivers & Software

Title Content Type File Type
AD9751 IBIS Models IBIS Models HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD9751 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD9751ASTZ Status: Production 48 ld LQFP 48 Ind Tray, 250 $21.25 $18.06 Y  Material Info PCN Purchase Sample
AD9751ASTZRL Status: Production 48 ld LQFP 48 Ind Reel, 2000 - $18.06 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

AD9751 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD9751-EB Status: Production Evaluation Board $303.60 No -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close