content here.
content here.

AD7948:  +3.3 V/+5 V Multiplying 12-Bit DAC With an 8-Bit Byte Interface

The AD7943, AD7945 and AD7948 are fast 12-bit multiplying DACs that operate from a single +5 V supply (Normal Mode) and a single +3.3 V to +5 V supply (Biased Mode). The AD7943 has a serial interface, the AD7945 has a 12-bit parallel interface, and the AD7948 has an 8-bit byte interface. They will replace the industry-standard AD7543, AD7545 and AD7548 in many applications, and they offer superior ...More

AD7948:  +3.3 V/+5 V Multiplying 12-Bit DAC With an 8-Bit Byte Interface

Product Description

The AD7943, AD7945 and AD7948 are fast 12-bit multiplying DACs that operate from a single +5 V supply (Normal Mode) and a single +3.3 V to +5 V supply (Biased Mode). The AD7943 has a serial interface, the AD7945 has a 12-bit parallel interface, and the AD7948 has an 8-bit byte interface. They will replace the industry-standard AD7543, AD7545 and AD7548 in many applications, and they offer superior speed and power consumption performance.

The AD7943 is available in 16-pin DIP, 16-pin SOP (Small Outline Package) and 20-pin SSOP (Shrink Small Outline Package).

The AD7945 is available in 20-pin DIP, 20-pin SOP and 20-pin SSOP.

The AD7948 is available in 20-pin DIP, 20-pin SOP and 20-pin SSOP.

  • 12-Bit Multiplying DACs
  • Guaranteed Specifications wth +3.3 V/+5 Supply
  • 0.5 LSBs INL and DNL
  • Low Power: 5 µW typ
  • Fast Interface
    40 ns Strobe Pulsewidth (AD7943)
    40 ns Write Pulsewidth (AD7945, A7948)
  • Low Glitch: 60 nV-s with Amplifier Connected
  • Fast Settling: 600 ns to 0.01% with AD843
  • Resolution (Bits): 12bit
  • DAC Update Rate: 1.7MSPS
  • DAC Settling Time: 600ns
  • # DAC Outputs: 1
  • DAC Type: Current Out
  • DAC Input Format: Byte
  • Output FSR: (-Vref),(Bip Vref),(Uni Vref)
  • Ref Int/Ext: Ext
  • Supply Vnom: Single(+3.3),Single(+5)
  • Pwr Diss: 25µW
  • Package: DIP,SOIC,SOP

Functional Block Diagram for AD7948

AD7948 Diagram
Functional Block Diagram for AD7948
Part# Bits Update Rate Settling Time # Outputs
AD5441 12 5MSPS 500ns 1
AD5443 12 2.47MSPS 90ns 1
AD5444 12 2.7MSPS 40ns 1
AD5445 12 20.4MSPS 80ns 1
AD5452 12 2.7MSPS 160ns 1
AD9752 12 125MSPS 35ns 1
AD7943 12 1.7MSPS 600ns 1
AD9762 12 125MSPS 35ns 1
AD9753 12 300MSPS 11ns 1
AD9706 12 175MSPS 11ns 1
DAC8043A 12 4MSPS 250ns 1
AD9742 12 210MSPS 11ns 1
AD7945 12 1.7MSPS 600ns 1
AD7948 12 1.7MSPS 600ns 1

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN
This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.