Add to Signal Chain Designer

AD7397:  Dual Parallel-Input 10-Bit DAC

Product Details

The AD7396/AD7397 series of dual, pin-compatible, 12- and 10-bit voltage-output digital-to-analog converters save power while operating from +3 V to +5 V supplies. A unique feature of the high-input-resistance, reference inputs is the ability to tie VREF to VDD establishing a full 0 to VDD DAC output swing. Operation is guaranteed over the supply voltage range of +2.7 V to +5.5 V making these devices ideal for battery-operated applications.

A 12-bit wide latch loads with a 45 ns write time allowing interface to fast processors without wait states. The double-buffered input structure enables pre-load of the input registers one at a time, then a single load strobe tied to both LDA+LDB inputs will update both DAC outputs simultaneously. Additionally, an asynchronous RS input sets the output to zero-scale at power on or upon user demand. Power shutdown to sub microamp levels is directly controlled by the active low SHDN pin. While in the power shutdown state register data can still be changed even though the output buffer is in an open circuit state. Upon return to the normal operating state the latest data loaded in the DAC register will establish the output voltage.

Both parts are offered in the same pin out to allow users to select the amount of resolution appropriate for their applications without circuit card changes. Primary applications for the AD7396/AD7397 include: automotive sensor voltage generation and calibration, portable communications, PC peripherals and digitally controlled calibration.

The AD7396 and AD7397 are specified for operation over the extended industrial (-40°C to +85°C) temperature range. The AD7397AN and AD7397AR are specified for the -40°C to +125°C automotive temperature range. AD7396s and AD7397s are available in plastic DIP, and 24-lead SOIC packages. The AD7397ARU is available for ultra-compact applications for example, PCMCIA cards, in a thin 1.1mm height TSSOP-24 package.

The AD7396 and AD7397 are members of a complete family of Micropower consumption, single/dual/quad D/A converters (AD7390 … AD7398) available with both serial or parallel data loading.

FEATURES and BENEFITS

  • Micropower 100µA/DAC
  • 0.1 µA Typical Power Shutdown
  • Compact 1.1 mm Height TSSOP-24 Lead Package
  • Single-Supply +2.7 V to +5.5 V Operation
  • AD7396/12-Bit Resolution
    AD7397/10-Bit Resolution
  • 0.9 LSB Differential Nonlinearity Error

Documentation

Title Content Type File Type
AD7396/AD7397: 3 V, Parallel Input Dual 12-Bit /10-Bit DACs Data Sheet  (Rev 0, 09/2002) (pdf, 226 kB) Data Sheets PDF
Digital to Analog Converters ICs Solutions Bulletin  (pdf) Solutions Bulletins PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD7397 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD7397ARUZ Status: Production 24 ld TSSOP 24 Ind Tube, 62 $4.17 $3.54 Y  Material Info PCN Purchase Sample
AD7397ARUZ-REEL7 Status: Production 24 ld TSSOP 24 Ind Reel, 1000 - $3.54 Y  Material Info PCN Purchase
AD7397ARZ Status: Production 24 ld SOIC - Wide 24 Ind Tube, 31 $4.17 $3.54 Y  Material Info PCN Purchase
AD7397ARZ-REEL Status: Production 24 ld SOIC - Wide 24 Ind Reel, 1000 - $3.54 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close