Add to Signal Chain Designer

AD7391:  +3/+5 Volt Serial-Input Micropower 10-Bit DAC

Product Details

The AD7390/AD7391 family of 10- and 12-bit voltage-output digital-to-analog converters are designed to operate from a single +3 volt supply. Built using a CBCMOS process, these monolithic DACs offer the user low cost, and ease-of-use in single-supply +3 V volt systems. Operation is guaranteed over the supply voltage range of +2.7 V to +5.5 V consuming less than 100 µA making this device ideal for battery operated applications.

The full-scale voltage output is determined by the external reference input voltage applied. The rail-to-rail REFIN to DACOUT allows for a full-scale voltage set equal the positive supply VDD or any value in between.

A doubled-buffered serial-data interface offers high-speed, three-wire, SPI and microcontroller compatible inputs using data in (SDI), clock (CLK) and chip select (CS/LD) pins. Additionally, a CLR input sets the output to zero scale at power on or upon user demand.

Both parts are offered in the same pin out to allow the user to select the amount of resolution appropriate for their application without circuit card redesign.

The AD7390/AD7391 are specified over the extended industrial (-40°C to +85°C) temperature range. AD7390/AD7391 are available in plastic DIP, and low profile 1.75 mm height SO-8 surface mount packages. For ultracompact applications the thin 1.1 mm TSSOP-8 package will be available.

FEATURES and BENEFITS

  • Micropower - 100 µA
  • Single Supply - 2.7 V to 5.5 V Operation
  • Compact 1.75 mm Height SO-8 Package and 1.1 mm Height TSSOP-8 Package
  • AD7390 - 12-Bit Resolution
    AD7391 - 10-Bit Resolution
  • SPI and QSPI Serial Interface Compatible with Schmitt Trigger Inputs

Functional Block Diagram for AD7391

Documentation

Title Content Type File Type
AD7390/AD7391: 3 V Serial-Input Micropower 10-Bit and 12-Bit DAC Data Sheet  (Rev A, 02/2002) (pdf, 198 kB) Data Sheets PDF
Digital to Analog Converters ICs Solutions Bulletin  (pdf) Solutions Bulletins PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD7391 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD7391AR Status: Production 8 ld SOIC 8 Ind Tube, 98 $4.22 $3.82 N  Material Info Notify Me Purchase
AD7391AR-REEL Status: Production 8 ld SOIC 8 Ind Reel, 2500 - - N  Material Info Notify Me Purchase
AD7391AR-REEL7 Status: Production 8 ld SOIC 8 Ind Reel, 1000 - $3.82 N  Material Info Notify Me Purchase
AD7391ARU-REEL Status: Production 8 ld TSSOP 8 Ind Reel, 2500 - - N  Material Info PCN Purchase
AD7391ARUZ Status: Production 8 ld TSSOP 8 Ind Tube, 96 $3.65 $3.31 Y  Material Info PCN Purchase
AD7391ARUZ-REEL Status: Production 8 ld TSSOP 8 Ind Reel, 2500 - $3.31 Y  Material Info PCN Purchase
AD7391ARZ Status: Production 8 ld SOIC 8 Ind Tube, 98 $3.65 $3.31 Y  Material Info Notify Me Purchase Sample
AD7391ARZ-REEL Status: Production 8 ld SOIC 8 Ind Reel, 2500 - - Y  Material Info Notify Me Purchase
AD7391ARZ-REEL7 Status: Production 8 ld SOIC 8 Ind Reel, 1000 - $3.31 Y  Material Info Notify Me Purchase
AD7391SRZ Status: Production 8 ld SOIC 8 Ind Tube, 98 $6.63 $5.99 Y  Material Info Notify Me Purchase Sample
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close