content here.
content here.

AD7304:  +3V/+5V, Rail-to-Rail Quad, 8-Bit DAC Serial-IN

The AD7304/AD7305 are quad, 8-bit DACs that operate from a single +3 V to +5 V supply or ±5 V supplies. The AD7304 has a serial interface, while the AD7305 has a parallel interface. Internal precision buffers swing rail-to-rail. The reference input range includes both supply rails allowing for positive or negative full-scale output voltages. Operation is guaranteed over the supply voltage ...More

AD7304:  +3V/+5V, Rail-to-Rail Quad, 8-Bit DAC Serial-IN

Product Description

The AD7304/AD7305 are quad, 8-bit DACs that operate from a single +3 V to +5 V supply or ±5 V supplies. The AD7304 has a serial interface, while the AD7305 has a parallel interface. Internal precision buffers swing rail-to-rail. The reference input range includes both supply rails allowing for positive or negative full-scale output voltages. Operation is guaranteed over the supply voltage range of +2.7 V, +5.5 V to ±5 V consuming less than 9 mW from a +3 V supply. The full-scale voltage output is determined by the external reference input voltage applied. The rail-to-rail VREF input to DAC VOUT allows for a full-scale voltage set equal the positive supply VDD, the negative supply VSS or any value in between.

The AD7304's doubled-buffered serial-data interface offers high-speed, three-wire, SPI and micro controller compatible inputs using data in (SDI), clock (CLK) and chip select (CS) pins.

The parallel input AD7305 uses a standard address decode along with the WR control line to load data into the input registers. The double buffered architecture allows all four input registers to be preloaded with new values followed by a LDAC control strobe which copies all the new data into the DAC registers thereby updating the analog output values. The AD7305 is pin-compatible with the popular industry standard AD7226 when operating from less than +5.5 V.

An internal power ON reset places both parts in the zero-scale state at turn ON. A 40 µA power shutdown (SHDN) feature is activated on both parts by tri-stating the SDI/SHDN pin on the AD7304, and tri-stating the A0/SHDN address pin on the AD7305. The AD7304/AD7305 are specified over the extended industrial (-40°C to +85°C), and the automotive (-40°C to +125°C) temperature ranges.

  • Four 8-Bit DACs in One Package
  • +3 V, +5 V, and ±5 V Operation
  • Rail-to-Rail REF Input to Voltage Output Swing
  • Compact 1.1 mm Height TSSOP 16-/20-Lead Package
  • 2.6 MHz Reference Multiplying Bandwidth
  • Internal Power-On Reset
  • SPI Serial Interface Compatible - AD7304
  • Fast Parallel Interface - AD7305
  • 40 µA Power Shutdown
  • Resolution (Bits): 8bit
  • DAC Update Rate: 1MSPS
  • DAC Settling Time: 1µs
  • # DAC Outputs: 4
  • DAC Type: Voltage Out
  • DAC Input Format: Ser,SPI
  • Output FSR: (Bip Vref),(Uni Vref)
  • Ref Int/Ext: Ext
  • Supply Vnom: Dual(+5, -5),Single(+3),Single(+3.3),Single(+5)
  • Pwr Diss: 60mW
  • Package: DIP,SOIC,SOP

Functional Block Diagram for AD7304

Part# Bits Update Rate Settling Time # Outputs
AD7304 8 1MSPS 1µs 4
AD7305 8 1MSPS 1µs 4
ADV7129 8 360MSPS 25ns 3
ADV7120 8 80MSPS 12ns 3
AD5428 8 21.3MSPS 30ns 2
AD5429 8 2.47MSPS 30ns 2
AD7628 8 2.9MSPS 350ns 2
AD7528 8 5.6MSPS 180ns 2
AD9709 8 125MSPS 35ns 2
AD5424 8 20.4MSPS 30ns 1
AD5425 8 2.47MSPS 100ns 1

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN
This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.