Add to Signal Chain Designer

AD664:  Monolithic 12-Bit Quad DAC

Product Details


Newer Alternatives: NEW DESIGNS:
-- AD5724R Complete, Quad, 12-Bit, Serial Input, Unipolar/Bipolar Voltage Output DAC with Internal Reference
-- AD5724 Complete, Quad, 12-Bit, Serial Input, Unipolar/Bipolar Voltage Output DACs

The AD664 is four complete 12-bit, voltage-output DACs on one monolithic IC chip. Each DAC has a double-buffered input latch structure and a data readback function. All DAC read and write operations occur through a single microprocessor-compatible I/O port.

The I/O port accommodates 4-, 8- or 12-bit parallel words allowing simple interfacing with a wide variety of microprocessors. A reset to zero control pin is provided to allow a user to simulta-neously reset all DAC outputs to zero, regardless of the contents of the input latch. Any one or all of the DACs may be placed in a transparent mode allowing immediate response by the outputs to the input data.>/p>

The analog portion of the AD664 consists of four DAC cells, four output amplifiers, a control amplifier and switches. Each DAC cell is an inverting R-2R type. The output current from each DAC is switched to the on-board application resistors and output amplifier. The output range of each DAC cell is programmed through the digital I/O port and may be set to unipolar or bipolar range, with a gain of one or two times the reference voltage. All DACs are operated from a single external reference.

The functional completeness of the AD664 results from the combination of Analog Devices' BiMOS II process, laser-trimmed thin-film resistors and double-level metal interconnects.

FEATURES and BENEFITS

  • Four Complete Voltage Output DACs
  • Date Register Readbck Feature
  • "Reset to Zero" Override
  • Multiplying Operation
  • Double-Buffered Latched
  • Surface Mount and DIP Packages
  • MIL-STD-883 Compliant Versions
    Available

Similar Products

See also similar products:
The AD5724R is a Complete, Quad, 12-Bit, Serial Input, Unipolar/Bipolar Voltage Output DAC in 24-lead TSSOP -EP
The AD5724 is a Complete, Quad, 12-Bit, Serial Input, Unipolar/Bipolar Voltage Output DAC in 24-lead TSSOP-EP
The AD5754R is a Complete, Quad, 16-Bit, Serial Input, Unipolar/Bipolar Voltage Output DAC in 24-lead TSSOP-EP

Documentation

Title Content Type File Type
AD664: Monolithic 12-Bit Quad DAC Data Sheet  (Rev D, 02/2012) (pdf, 566 kB) Data Sheets PDF
AD664: Military Data Sheet (Rev C, 08/2002) (pdf) Data Sheets PDF
ADI Warns Against Misuse of COTS Integrated Circuits  (pdf, 13 kB)
(Revised 1/03)
Invites Customer Participation in Creative Mil/Aero System Solutions
Recommended Reading PDF
Space Qualified Parts List  (pdf, 93 kB)
This document lists 67 (240+) space level products that are available from Analog Devices. Many of the products listed are state-of-the-art data conversion and signal processing products that were previously only available as commercial or military Class B products. Through our Space Products Group and MIL-PRF-38535 certified Level V (Class S) facility, we are pleased to offer these products to the space marketplace.
Aerospace Information PDF
Digital to Analog Converters ICs Solutions Bulletin  (pdf) Solutions Bulletins PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD664 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
5962-8871901MXA Status: Production 28 ld Side-Brazed CerDIP 28 Mil Tube, 13 $412.47 $372.87 N  Material Info PCN Purchase
5962-8871902MXA Status: Production 28 ld Side-Brazed CerDIP 28 Mil Tube, 13 $412.47 $372.87 N  Material Info PCN Purchase
5962-8871903MYA Status: Production LCC:CER LEADLESS CHIP CARR 44 Mil Tube, 28 $494.89 $447.39 N  Material Info PCN Purchase
AD664AD-BIP Status: Production 28 ld Side-Brazed CerDIP 28 Ind Tube, 13 $83.94 $75.89 N  Material Info PCN Purchase
AD664AD-UNI Status: Production 28 ld Side-Brazed CerDIP 28 Ind Tube, 13 $83.94 $75.89 N  Material Info PCN Purchase
AD664AJ Status: Production 44 LD JLCC 44 Ind Tube, 28 $95.97 $86.75 Y  Material Info PCN Purchase
AD664BD-BIP Status: Production 28 ld Side-Brazed CerDIP 28 Ind Tube, 13 $106.61 $96.37 N  Material Info PCN Purchase
AD664BD-UNI Status: Production 28 ld Side-Brazed CerDIP 28 Ind Tube, 13 $106.61 $96.37 N  Material Info PCN Purchase
AD664BE Status: Production LCC:CER LEADLESS CHIP CARR 44 Ind Tube, 28 $112.42 $101.63 Y  Material Info PCN Purchase
AD664BJ Status: Production 44 LD JLCC 44 Ind Tube, 28 $112.42 $101.63 Y  Material Info PCN Purchase
AD664JN-BIP Status: Production 28 ld PDIP 28 Comm. Tube, 13 $70.78 $63.99 N  Material Info PCN Purchase
AD664JN-UNI Status: Production 28 ld PDIP 28 Comm. Tube, 13 $70.78 $63.99 N  Material Info PCN Purchase
AD664JNZ-BIP Status: Production 28 ld PDIP 28 Comm. Tube, 13 $61.41 $55.51 Y  Material Info PCN Purchase
AD664JNZ-UNI Status: Production 28 ld PDIP 28 Comm. Tube, 13 $64.48 $58.29 Y  Material Info PCN Purchase
AD664JP Status: Production 44 ld PLCC 44 Comm. Tube, 27 $74.68 $67.53 N  Material Info PCN Purchase
AD664JPZ Status: Production 44 ld PLCC 44 Comm. Tube, 27 $74.68 $67.53 Y  Material Info Notify Me Purchase
AD664KN-BIP Status: Production 28 ld PDIP 28 Comm. Tube, 13 $95.98 $86.79 N  Material Info PCN Purchase
AD664KNZ-BIP Status: Production 28 ld PDIP 28 Comm. Tube, 13 $83.28 $75.29 Y  Material Info PCN Purchase
AD664KNZ-UNI Status: Production 28 ld PDIP 28 Comm. Tube, 13 $87.44 $79.05 Y  Material Info PCN Purchase
AD664KP Status: Production 44 ld PLCC 44 Comm. Tube, 27 $101.78 $91.99 N  Material Info PCN Purchase
AD664KPZ Status: Production 44 ld PLCC 44 Comm. Tube, 27 $101.78 $91.99 Y  Material Info Notify Me Purchase
AD664SD-BIP Status: Production 28 ld Side-Brazed CerDIP 28 Mil Tube, 13 $287.07 $287.07 N  Material Info PCN Purchase
AD664SD-BIP/883B Status: Production 28 ld Side-Brazed CerDIP 28 Mil Tube, 13 $366.56 $331.37 N  Material Info PCN Purchase
AD664SD-UNI Status: Production 28 ld Side-Brazed CerDIP 28 Mil Tube, 13 $287.07 $287.07 N  Material Info PCN Purchase
AD664SD-UNI/883B Status: Production 28 ld Side-Brazed CerDIP 28 Mil Tube, 13 $384.35 $347.46 N  Material Info PCN Purchase
AD664TD-BIP Status: Production 28 ld Side-Brazed CerDIP 28 Mil Tube, 13 $341.72 $341.72 N  Material Info PCN Purchase
AD664TD-BIP/883B Status: Production 28 ld Side-Brazed CerDIP 28 Mil Tube, 13 $412.47 $372.87 N  Material Info PCN Purchase
AD664TD-UNI/883B Status: Production 28 ld Side-Brazed CerDIP 28 Mil Tube, 13 $412.47 $372.87 N  Material Info PCN Purchase
AD664TE/883B Status: Production LCC:CER LEADLESS CHIP CARR 44 Mil Tube, 28 $494.89 $447.39 N  Material Info PCN Purchase
AD664TJ/883B Status: Production 44 LD JLCC 44 Mil Tube, 28 $494.89 $447.39 N  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.


沪ICP备09046653号
content here.
content here.

Review this Product

Close