Add to Signal Chain Designer

AD5755:  Quad Channel, 16-Bit, Serial Input, 4 mA to 20 mA and Voltage Output DAC, Dynamic Power Control

Product Details

Product Status:Recommended for New Designs

The AD5755 is a quad, voltage and current output DAC that operates with a power supply range from −26.4 V to +33 V. On-chip dynamic power control minimizes package power dissipation in current mode. This is achieved by regulating the voltage on the output driver from 7.4 V to 29.5 V using a dc-to-dc boost converter optimized for minimum on chip power dissipation.

The part uses a versatile 3-wire serial interface that operates at clock rates of up to 30 MHz and is compatible with standard SPI, QSPI™, MICROWIRE™, DSP, and microcontroller inter-face standards. The interface also features optional CRC-8 packet error checking, as well as a watchdog timer that monitors activity on the interface.

Product Highlights

  1. Dynamic power control for thermal management.
  2. 16-bit performance.
  3. Multichannel.

Applications

  • Process Control
  • Actuator Control
  • PLCs

FEATURES and BENEFITS

  • 16-Bit Resolution and Monotonicity
  • Dynamic Power Control for Thermal Management
  • Current and voltage output pins connectable to a single terminal
  • IOUT Range: 0 mA-20 mA, 4 mA–20 mA or 0 mA–24 mA ±0.05% total unadjusted error (TUE) maximum
  • VOUT Range: 0-5 V, 0-10 V, ±5V, ±10V ±0.04% TUE maximum
  • User programmable Offset and Gain
  • On Chip Diagnostics
  • On-Chip Reference (±5 ppm/°C Typ)
  • −40°C to +105°C Temperature Range

Functional Block Diagram for AD5755

Similar Products

  • AD5755-1 Quad Channel, 16-Bit, Serial Input, 4-20mA & Voltage Output DAC, Dynamic Power Control, HART Connectivity
  • AD5735 Quad Channel, 12-Bit, Serial Input, 4-20 mA & Voltage Output DAC with Dynamic Power Control
  • AD5422 Single Channel, 16-Bit, Serial Input, Current Source & Voltage Output DAC

Video: 16-Bit Multi-Channel, Voltage & Current Output DAC

Documentation

Title Content Type File Type
AD5755: Quad Channel, 16-Bit, Serial Input, 4 mA to 20 mA and Voltage Output DAC, Dynamic Power Control Data Sheet (Rev C, 01/2013) (pdf, 2055 kB) Data Sheets PDF
AD5755 Get started Video Videos HTML
AD5755: 16-Bit Multi-Channel Control IC
The AD5755 is a complete 16-Bit quad-channel control IC that integrates ADI's precision data conversion, signal conditioning and power management technologies.
Videos HTML
UG-244: Evaluation Board for a Quad Channel, 16-Bit, Serial Input, 4 mA to 20 mA, Voltage Output DAC with Dynamic Power Control and HART Connectivity  (pdf, 709 kB) User Guides PDF
Quad 16-Bit Voltage-/Current-Output DACs Save Space, Cost, and Power in Multichannel PLCs
(Analog Dialogue, Volume 44 – July 2010)
Analog Dialogue HTML
Digital to Analog Converters ICs Solutions Bulletin  (pdf) Solutions Bulletins PDF
Peak High-speed Performance even at low power. It's why more engineers choose ADI Data Converters. Solutions Bulletins HTML
Industrial ICs
Industrial ICs Solutions Bulletin, Volume 10, Issue 8
Solutions Bulletins HTML
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

Product Recommendations & Reference Designs

Engineered. Tested. Ready to Integrate.
Learn More

Companion Products

Suggested Companion Products


Recommended External 5V References for the AD5755

  • For high accuracy, low noise, low temperature drift, we recommend the ADR435 or the ADR445.
  • For precision, low cost, wide supply, small package, we recommend the ADR02.
Recommended Digital Isolators for the AD5755
  • For a low cost, quad channel, up to 10 Mbps data rate, we recommend the ADuM1410 or the ADuM1411.
  • For higher data rates: dc to 90 Mbps, we recommend the ADuM1400.
Recommended Switching DC-DC Regulators for the AD5755
  • For a high voltage, buck regulator with integrated power MOSFET, we recommend the ADP2302 or ADP2303.
Recommended Power Solutions
  • For selecting voltage regulator products, use ADIsimPower.

Were these recommendations helpful?

SampleSample & Buy

Price, packaging, availability

AD5755 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD5755ACPZ Status: Production LFCSP:LEADFRM CHIP SCALE 64 Ind Tray, 260 $16.65 $13.65 Y  Material Info Notify Me Purchase Sample
AD5755ACPZ-REEL7 Status: Production 64 ld LFCSP (9x9mm, 7.10 exposed pad) 64 Ind Reel, 750 - $13.65 Y  Material Info Notify Me Purchase Sample
AD5755BCPZ Status: Production LFCSP:LEADFRM CHIP SCALE 64 Ind Tray, 260 - - Y  Material Info Notify Me Purchase Sample
AD5755BCPZ-REEL7 Status: Production 64 ld LFCSP (9x9mm, 7.10 exposed pad) 64 Ind Reel, 750 - $15.76 Y  Material Info Notify Me Purchase Sample
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

AD5755 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-AD5755SDZ Status: Production Evaluation Board $159.00 Yes -
EVAL-SDP-CB1Z Status: Production Evaluation Board $99.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close