Add to Signal Chain Designer

AD5667R:  Dual, 16-Bit nanoDAC® with 5 ppm/°C On-Chip Reference, I2C® Interface

Product Details

The AD5627R/AD5647R/AD5667R, AD5627/AD5667 members of the nanoDAC® family are low power, dual, 12-, 14-, 16-bit buffered voltage-out DACs with/without on-chip reference. All devices operate from a single 2.7 V to 5.5 V supply, are guaranteed monotonic by design, and have an I2C-compatible serial interface.

The AD5627R/AD5647R/AD5667R have an on-chip reference. The AD56x7RBCPZ have a 1.25 V, 5 ppm/°C reference, giving a full-scale output range of 2.5 V; the AD56x7RBRMZ have a 2.5 V, 5 ppm/°C reference, giving a full-scale output range of 5 V. The on-chip reference is off at power-up, allowing the use of an external reference. The internal reference is enabled via a software write. The AD5667 and AD5627 require an external reference voltage to set the output range of the DAC.

The AD56x7R/AD56x7 incorporate a power-on reset circuit that ensures the DAC output powers up to 0 V, and remains there until a valid write takes place. The part contains a per-channel power-down feature that reduces the current consumption of the device to 480 nA at 5 V and provides software-selectable output loads while in power-down mode. The low power consumption of this part in normal operation makes it ideally suited to portable battery-operated equipment. The on-chip precision output amplifier enables rail-to-rail output swing.

The AD56x7R/AD56x7 use a 2-wire I2C-compatible serial interface that operates in standard (100 kHz), fast (400 kHz), and high speed (3.4 MHz) modes.

Applications

  • Process control
  • Data acquisition systems
  • Portable battery-powered instruments
  • Digital gain and offset adjustment
  • Programmable voltage and current sources
  • Programmable attenuators
  • Data Sheet, Rev. 0, 1/07

    FEATURES and BENEFITS

    • Low power, smallest pin-compatible, dual nanoDACs
    • AD5627R/AD5647R/AD5667R 12-/14-/16-bit On-chip 1.25 V/2.5 V, 5 ppm/°C reference
    • AD5627/AD5667 12-/16-bit External reference only
    • 3 mm x 3 mm LFCSP and 10-lead MSOP
    • 2.7 V to 5.5 V power supply
    • Guaranteed monotonic by design
    • Power-on reset to zero scale
    • Per channel power-down
    • Hardware LDAC and CLR functions
    • I2C-compatible serial interface supports standard (100 kHz), fast (400 kHz), and high speed (3.4 MHz) modes

    Functional Block Diagram for AD5667R

    Similar Products

    • AD5337: 2.5 V to 5.5 V, 250 µA, 2-Wire Interface, Dual Voltage Output, 8-Bit DACs
    • AD5338: 2.5 V to 5.5 V, 250 µA, 2-Wire Interface, Dual Voltage Output, 10-Bit DACs
    • AD5339: 2.5 V to 5.5 V, 250 µA, 2-Wire Interface, Dual Voltage Output, 12-Bit DACs
    More

    5 things you don't know about DACs

    Evaluation Kits & Symbols & Footprints

    Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

    Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

    SampleSample & Buy

    Price, packaging, availability

    AD5667R Model Options
    Model Package Pins Temp.
    Range
    Packing,
    Qty
    Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    AD5667RBCPZ-R2 Status: Production 10 ld LFCSP (3x3mm) 10 TBD Reel, 250 $4.93 $4.19 Y  Material Info Notify Me Purchase
    AD5667RBCPZ-REEL7 Status: Production 10 ld LFCSP (3x3mm) 10 TBD Reel, 1500 - $4.19 Y  Material Info Notify Me Purchase
    AD5667RBRMZ-1 Status: Production 10 ld MSOP 10 Ind Tube, 50 $5.17 $4.40 Y  Material Info PCN Purchase Sample
    AD5667RBRMZ-1REEL7 Status: Production 10 ld MSOP 10 TBD Reel, 1000 - $4.40 Y  Material Info PCN Purchase
    AD5667RBRMZ-2 Status: Production 10 ld MSOP 10 TBD Tube, 50 $5.17 $4.40 Y  Material Info PCN Purchase
    AD5667RBRMZ-2REEL7 Status: Production 10 ld MSOP 10 TBD Reel, 1000 - $4.40 Y  Material Info PCN Purchase
    Price Table Help

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    AD5667R Evaluation Board
    Model Description Price RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    EVAL-AD5667REBZ Status: Production Evaluation Board $99.00 Yes -

    Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

    Check Inventory & Purchase

    View Sales and Distribution Offices
    Review this Product X
    content here.
    content here.

    Review this Product

    Close