AD5647R
PRODUCTIONDual, 14-Bit nanoDAC® with 5 ppm/°C On-Chip Reference, I2C® Interface
- Part Models
- 3
- 1ku List Price
- Starting From $4.40
Overview
- Low power, smallest pin-compatible, dual nanoDACs
- AD5627R/AD5647R/AD5667R
12-/14-/16-bit
On-chip 1.25 V/2.5 V, 5 ppm/°C reference - AD5627/AD5667
12-/16-bit
External reference only - 3 mm × 3 mm LFCSP and 10-lead MSOP
- 2.7 V to 5.5 V power supply
- Guaranteed monotonic by design
- Power-on reset to zero scale
- Per channel power-down
- Hardware LDAC and CLR functions
- I2C-compatible serial interface supports standard (100 kHz), fast (400 kHz), and high speed (3.4 MHz) modes
The AD5627R / AD5647R / AD5667R, AD5627 / AD5667 members of the nanoDAC® family are low power, dual, 12-, 14-, 16-bit buffered voltage-out DACs with/without on-chip reference. All devices operate from a single 2.7 V to 5.5 V supply, are guaranteed monotonic by design, and have an I2C-compatible serial interface.
The AD5627R / AD5647R / AD5667R, AD5627 / AD5667 have an on-chip reference. The AD5627RBCPZ, AD5647RBCPZ, and AD5667RBCPZ have a 1.25 V, 5 ppm/°C reference, giving a full-scale output range of 2.5 V; the AD5627RBRMZ and AD5667RBRMZ have a 2.5 V, 5 ppm/°C reference, giving a full-scale output range of 5 V. The on-chip reference is off at power-up, allowing the use of an external reference. The internal reference is enabled via a software write. The AD5667 and AD5627 require an external reference voltage to set the output range of the DAC.
The AD5627R / AD5647R / AD5667R, AD5627 / AD5667 incorporate a power-on reset circuit that ensures the DAC output powers up to 0 V, and remains there until a valid write takes place.
The device contains a per-channel power-down feature that reduces the current consumption of the device to 480 nA at 5 V and provides software-selectable output loads while in power-down mode. The low power consumption of this device in normal operation makes it ideally suited to portable battery-operated equipment. The on-chip precision output amplifier enables rail-to-rail output swing.
The AD5627R / AD5647R / AD5667R, AD5627 / AD5667 use a 2-wire I2C-compatible serial interface that operates in standard (100 kHz), fast (400 kHz), and high speed (3.4 MHz) modes.
APPLICATIONS
- Process control
- Data acquisition systems
- Portable battery-powered instruments
- Digital gain and offset adjustment
- Programmable voltage and current sources
- Programmable attenuators
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD5647RBCPZ-REEL7 | 10-Lead LFCSP (3mm x 3mm) | ||
| AD5647RBRMZ | 10-Lead MSOP | ||
| AD5647RBRMZ-REEL7 | 10-Lead MSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
May 15, 2012 - 10_0006 Halogen Free Material Change for mini SOIC Products |
||
| AD5647RBRMZ | PRODUCTION | |
| AD5647RBRMZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
Precision DAC Error Budget Tool
The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.
Precision DAC Error Budget Tool