content here.
content here.

AD5665R:  Quad, 16-Bit nanoDACs® with 5 ppm/°C On-Chip Reference, I2C® Interface

The AD5625R/AD5645R/AD5665R and AD5625/AD5665 members of the nanoDAC® family are low power, quad, 12-/ 14-/16-bit, buffered voltage-out DACs with/without an on-chip reference. All devices operate from a single 2.7 V to 5.5 V supply, are guaranteed monotonic by design, and have an I2C®-compatible serial interface.

The AD5625R/AD5645R/AD5665R have an on-chip reference. The ...More

AD5665R:  Quad, 16-Bit nanoDACs® with 5 ppm/°C On-Chip Reference, I2C® Interface

Product Description

The AD5625R/AD5645R/AD5665R and AD5625/AD5665 members of the nanoDAC® family are low power, quad, 12-/ 14-/16-bit, buffered voltage-out DACs with/without an on-chip reference. All devices operate from a single 2.7 V to 5.5 V supply, are guaranteed monotonic by design, and have an I2C®-compatible serial interface.

The AD5625R/AD5645R/AD5665R have an on-chip reference. The LFCSP versions of the AD56x5R have a 1.25 V, 10 ppm/°C reference, giving a full-scale output range of 2.5 V; the TSSOP versions of the AD56x5R have a 2.5 V, 5 ppm/°C reference giving a full-scale output range of 5 V. The on-chip reference is off at power-up, allowing the use of an external reference. The internal reference is enabled via a software write. The AD5625/AD5665 require an external reference voltage to set the output range of the DAC.

The part incorporates a power-on reset circuit that ensures that the DAC output powers up to 0 V (POR = GND) or midscale (POR = VDD) and remains there until a valid write occurs. The on-chip precision output amplifier enables rail-to-rail output swing.

The part incorporates a power-on reset circuit that ensures the DAC output powers up to 0 V (POR = GND) or midscale (POR = VDD) and remains there until a valid write occurs. The on-chip precision output amplifier enables rail-to-rail output swing.

The AD56x5R/AD56x5 use a 2-wire I2C-compatible serial interface that operates in standard (100 kHz), fast (400 kHz), and high speed (3.4 MHz) modes

Applications

  • Process control
  • Data acquisition systems
  • Portable battery-powered instruments
  • Digital gain and offset adjustment
  • Programmable voltage and current sources
  • Programmable attenuators
  • Data Sheet, Rev. A, 6/09

    Eb

    EVALUATION BOARDS & DEVELOPMENT KITS

    • Low power, smallest pin-compatible, quad nanoDACs
    • AD5625R/AD5645R/AD5665R
      12-/14-/16-bit nanoDACS
      On-chip 2.5 V, 5 ppm/°C reference in TSSOP
      On-chip 1.25 V, 10 ppm/°C reference in LFCSP
    • AD5625/AD5665
      12-/16-bit nano DACs
      External reference only
    • 3 mm × 3 mm 10-lead LFCSP and 14-lead TSSOP
    • 2.7 V to 5.5 V power supply
    • Guaranteed monotonic by design
    • Power-on reset to zero scale/midscale
    • Per channel power-down
    • Hardware LDAC and CLR functions
    • I2C-compatible serial interface supports standard (100 kHz), fast (400 kHz), and high speed (3.4 MHz) modes
    • Resolution (Bits): 16bit
    • DAC Update Rate: 333kSPS
    • DAC Settling Time: 4µs
    • # DAC Outputs: 4
    • DAC Type: Voltage Out
    • DAC Input Format: I2C/Ser 2-wire,Ser
    • Output FSR: (Uni 1.25V),(Uni 2.5V),(Uni Vref)
    • Ref Int/Ext: Int/Ext
    • Supply Vnom: Single(+2.7 to +5.5),Single(+3),Single(+3.3),Single(+5)
    • Package: CSP,SOP

    Functional Block Diagram for AD5665R

    Part# Bits Update Rate Settling Time # Outputs
    AD5544 16 500KSPS 900ns 4
    AD5665 16 333KSPS 4µs 4
    AD5665R 16 333KSPS 4µs 4
    AD9777 16 400MSPS 11ns 2
    AD5545 16 2MSPS 500ns 2
    AD5547 16 2MSPS 500ns 2
    AD5554 14 500KSPS 900ns 4
    AD5061 16 1.3MSPS 4µs 1
    AD5062 16 1.3MSPS 4µs 1
    AD5063 16 333KSPS 4µs 1
    AD768 16 40MSPS 25ns 1

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    View PCN
    This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.