AD5664R

PRODUCTION

Quad, 16-Bit nanoDAC® with 5ppm/°C On-Chip Reference

Viewing:

Overview

  • Low power, smallest pin-compatible, quad nanoDACs 
  • AD5664R: 16 bits
  • AD5644R: 14 bits
  • AD5624R: 12 bits
  • User selectable external or internal reference External reference default On-chip 1.25 V/2.5 V, 5 ppm/°C reference
  • 10-lead MSOP; 10-lead, 3 mm × 3 mm LFCSP_WD; and 12-ball, 1.665 mm × 2.245 mm WLCSP
  • 2.7 V to 5.5 V power supply
  • Guaranteed monotonic by design
  • Power-on reset to zero scale
  • Per channel power-down
  • Serial interface, up to 50 MHz
AD5664R
Quad, 16-Bit nanoDAC® with 5ppm/°C On-Chip Reference
AD5624R/AD5644R/AD5664R Functional Block Diagram AD5624R/AD5644R/AD5664R Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Data Isolators 3
ADUM7440 PRODUCTION 1 kV RMS Quad-Channel Digital Isolator
ADUM7441 PRODUCTION 1 kV RMS Quad-Channel Digital Isolator
ADuM1300 PRODUCTION Triple-Channel Digital Isolator
Digital & Analog I/O 1
AD5750 PRODUCTION Industrial Current/Voltage Output Driver with Programmable Ranges
Interface Transceivers 2
ADUM5401 PRODUCTION Quad-Channel, 2.5 kV Isolators with Integrated DC-to-DC Converter (3/1 channel directionality)
ADUM4160 PRODUCTION Full/Low Speed USB Digital Isolator
Operational Amplifiers (Op Amps) 3
AD820 PRODUCTION Single-Supply, Rail-to-Rail, Low Power FET-Input Op Amp
OP295 PRODUCTION Rail-to-Rail Dual Op Amp
ADA4096-2 RECOMMENDED FOR NEW DESIGNS 30 V, Micropower, Overvoltage Protection, Rail-to-Rail Input/Output Dual Op Amplifier
Voltage References 2
REF195 PRODUCTION 5.0V Precision Micropower, Low Dropout, Low Voltage Reference
ADR423 PRODUCTION Ultraprecision, Low Noise, 3.00 V XFET® Voltage Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
EVAL-AD5664R

AD5664R Evaluation Board

Features and Benefits

  • Full featured evaluation board in conjunction with nanoDAC motherboard (EVAL-MBnanoDAC-SDZ)
  • On-board references
  • Various link options
  • PC control in conjunction with Analog Devices, Inc., system demonstration platform (SDP)

Product Details

The EVAL-AD5664REBZ (Cypress based) is no longer available. Please use EVAL-AD5664RDBZ (SDP based).


The EVAL-AD5664RDBZ evaluation board helps users quickly prototype new AD5664R circuits and reduce design time. The AD5664R operates from a single 2.7 V to 5.5 V supply.


For full data, see the AD5664R data sheet, which must be used in conjunction with user guide UG-986 when using the EVALAD5664RDBZ evaluation board.


The EVAL-AD5664RDBZ evaluation board interfaces to the USB port of a PC via the SDP-B controller board. Software that allows users to program the AD5664R can be downloaded via the EVAL-AD5664RDBZ product page.


The EVAL-AD5664RDBZ evaluation board requires the EVALSDP-CB1Z board (SDP-B controller board).

eval board
EVAL-AD5664R

AD5664R Evaluation Board

Features and Benefits

  • Full featured evaluation board in conjunction with nanoDAC motherboard (EVAL-MBnanoDAC-SDZ)
  • On-board references
  • Various link options
  • PC control in conjunction with Analog Devices, Inc., system demonstration platform (SDP)

Product Details

The EVAL-AD5664REBZ (Cypress based) is no longer available. Please use EVAL-AD5664RDBZ (SDP based).


The EVAL-AD5664RDBZ evaluation board helps users quickly prototype new AD5664R circuits and reduce design time. The AD5664R operates from a single 2.7 V to 5.5 V supply.


For full data, see the AD5664R data sheet, which must be used in conjunction with user guide UG-986 when using the EVALAD5664RDBZ evaluation board.


The EVAL-AD5664RDBZ evaluation board interfaces to the USB port of a PC via the SDP-B controller board. Software that allows users to program the AD5664R can be downloaded via the EVAL-AD5664RDBZ product page.


The EVAL-AD5664RDBZ evaluation board requires the EVALSDP-CB1Z board (SDP-B controller board).

EVAL-AD5664R
AD5664R Evaluation Board
Eval-AD5664RDBZ-Angle-web Eval-AD5664RDBZ-Bottom-web Eval-AD5664RDBZ-Top-web
EVAL-AD5664R
AD5664R Evaluation Board
Eval-AD5664RDBZ-Angle-web Eval-AD5664RDBZ-Bottom-web Eval-AD5664RDBZ-Top-web

Latest Discussions

Recently Viewed