Add to Signal Chain Designer

AD5663R:  Dual 16-Bit nanoDAC® with 5 ppm/°C On-Chip Reference

Product Details

The AD5623R/AD5643R/AD5663R, members of the nanoDAC® family, are low power, dual 12-, 14-, and 16-bit buffered voltage- out digital-to-analog converters (DAC) that operate from a single 2.7 V to 5.5 V supply and are guaranteed monotonic by design.

The AD5623R/AD5643R/AD5663R have an on-chip reference. The AD5623R-3/AD5643R-3/AD5663R-3 have a 1.25 V, 5 ppm/°C reference, giving a full-scale output of 2.5 V; and the AD5623R-5/ AD5643R-5/AD5663R-5 have a 2.5 V, 5 ppm/°C reference, giving a full-scale output of 5 V. The on-chip reference is off at power-up, allowing the use of an external reference; and all devices can be operated from a single 2.7 V to 5.5 V supply. The internal reference is turned on by writing to the DAC.

The parts incorporate a power-on reset circuit that ensures the DAC output powers up to 0 V and remains there until a valid write takes place. The part contains a power-down feature that reduces the current consumption of the device to 480 nA at 5 V and provides software-selectable output loads while in power- down mode.

The low power consumption of this part in normal operation makes it ideally suited to portable, battery-operated equipment.

The AD5623R/AD5643R/AD5663R use a versatile, 3-wire serial interface that operates at clock rates up to 50 MHz, and they are compatible with standard SPI®, QSPI™, MICROWIRE™, and DSP interface standards. The on-chip precision output amplifier enables rail-to-rail output swing to be achieved.

Product Highlights

  1. Dual 12-, 14-, and 16-bit DAC.
  2. On-chip 1.25 V/2.5 V, 5 ppm/°C reference.
  3. Available in 10-lead MSOP and 10-lead, 3 mm × 3 mm LFCSP.
  4. Low power; typically consumes 0.6 mW at 3 V and 1.25 mW at 5 V.
  5. 4.5 μs maximum settling time for the AD5623R.
Applications

  • Process control
  • Data acquisition systems
  • Portable battery-powered instruments
  • Digital gain and offset adjustment
  • Programmable voltage and current sources
  • Programmable attenuators

FEATURES and BENEFITS

  • Low power, smallest pin-compatible, dual nanoDAC
    AD5663R: 16 bits
    AD5643R: 14 bits
    AD5623R: 12 bits
  • User-selectable external or internal reference
    External reference default
    On-chip 1.25 V/2.5 V, 5 ppm/°C reference
  • 10-lead MSOP and 3 mm × 3 mm LFCSP
  • 2.7 V to 5.5 V power supply
  • Guaranteed monotonic by design
  • Power-on reset to zero scale
  • Per channel power-down
  • Serial interface up to 50 MHz
  • Hardware LDAC and CLR functions

Functional Block Diagram for AD5663R

Similar Products

  • AD5025: Fully Accurate 12-Bit VOUT nanoDAC® SPI Interface 2.7 V to 5.5 V in a TSSOP
  • AD5045: Fully Accurate 14-Bit VOUT nanoDAC® SPI Interface 2.7 V to 5.5 V in a TSSOP
  • AD5065: Fully Accurate 16-Bit VOUT nanoDAC® SPI Interface 2.7 V to 5.5 V in a TSSOP
More

5 things you don't know about DACs

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD5663R Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD5663RBCPZ-3R2 Status: Production 10 ld LFCSP (3x3mm) 10 Ind Reel, 250 $4.98 $4.98 Y  Material Info PCN Purchase
AD5663RBCPZ-3REEL7 Status: Production 10 ld LFCSP (3x3mm) 10 Ind Reel, 1500 - $4.23 Y  Material Info PCN Purchase Sample
AD5663RBCPZ-5REEL7 Status: Production 10 ld LFCSP (3x3mm) 10 Ind Reel, 1500 - - Y  Material Info Notify Me Purchase Sample
AD5663RBRMZ-3 Status: Production 10 ld MSOP 10 Ind Tube, 50 $4.98 $4.23 Y  Material Info PCN Purchase Sample
AD5663RBRMZ-3REEL7 Status: Production 10 ld MSOP 10 Ind Reel, 1000 - $4.23 Y  Material Info PCN Purchase
AD5663RBRMZ-5 Status: Production 10 ld MSOP 10 Ind Tube, 50 $4.98 $4.23 Y  Material Info PCN Purchase Sample
AD5663RBRMZ-5REEL7 Status: Production 10 ld MSOP 10 Ind Reel, 1000 - $4.23 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

AD5663R Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-AD5663REBZ Status: Production Evaluation Board $99.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close