Add to Signal Chain Designer

AD5644R:  Quad, 14-Bit nanoDAC® with 5ppm/°C On-Chip Reference

Product Details


The AD5624R/AD5644R/AD5664R, members of the nanoDAC® family, are low power, quad, 12-/14-/16-bit buffered voltage-out DACs. All devices operate from a single 2.7 V to 5.5 V supply and are guaranteed monotonic by design.

The AD5624R/AD5644R/AD5664R have an on-chip reference. The AD56x4R-3 has a 1.25 V, 5 ppm/°C reference, giving a full-scale output range of 2.5 V; the AD56x4R-5 has a 2.5 V, 5 ppm/°C reference giving a full-scale output range of 5 V. The on-chip reference is off at power-up, allowing the use of an external refer-ence; all devices can be operated from a single 2.7 V to 5.5 V supply. The internal reference is enabled via a software write.

The part incorporates a power-on reset circuit that ensures the DAC output powers up to 0 V and remains there until a valid write takes place. The part contains a per-channel power-down feature that reduces the current consumption of the device to 480 nA at 5 V and provides software-selectable output loads while in power-down mode. The low power consumption of this part in normal operation makes it ideally suited to portable battery-operated equipment.

The AD5624R/AD5644R/AD5664R use a versatile 3-wire serial interface that operates at clock rates up to 50 MHz, and is compatible with standard SPI, QSPI™, MICROWIRE™, and DSP interface standards. The on-chip precision output amplifier enables rail-to-rail output swing.

Product Highlights

  • Quad 12-/14-/16-bit DACs.
  • On-chip 1.25 V/2.5 V, 5 ppm/°C reference.
  • Available in 10-lead MSOP and 10-lead, 3 mm × 3 mm, LFCSP_WD.
  • Low power, typically consumes 1.32 mW at 3 V and 2.25 mW at 5 V.

Applications

  • Process controls
  • Data acquisition systems
  • Portable battery-powered instruments
  • Digital gain and offset adjustment
  • Programmable voltage and current sources
  • Programmable attenuators

FEATURES and BENEFITS

  • Low power, smallest pin-compatible, quad nanoDACs
    AD5664R: 16 bits
    AD5644R: 14 bits
    AD5624R: 12 bits
  • User selectable external or internal reference External reference default On-chip 1.25 V/2.5 V, 5 ppm/°C reference
  • 10-lead MSOP and 3 mm × 3 mm LFCSP_WD
  • 2.7 V to 5.5 V power supply
  • Guaranteed monotonic by design
  • Power-on reset to zero scale
  • Per channel power-down
  • Serial interface, up to 50 MHz

Functional Block Diagram for AD5644R

Similar Products

  • AD5024: Fully Accurate, Quad, 12-Bit, Buffered VOUT, 4.5 V to 5.5 V nanoDAC® with SPI Interface
  • AD5044: Fully Accurate, Quad, 14-Bit, Buffered VOUT, 4.5 V to 5.5 V nanoDAC® with SPI Interface
  • AD5064: Fully Accurate, Quad, 16-Bit, Buffered VOUT, 4.5 V to 5.5 V nanoDAC® with SPI Interface
More

5 things you don't know about DACs

Design Tools,Models,Drivers & Software

Title Content Type File Type
AD5624/AD5624R/AD5644R/AD5664 IBIS Model  (ibs) IBIS Models IBS
AD5624 IIO Quad-Channel DAC Linux Driver (Wiki Site) Device Drivers HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

Product Recommendations & Reference Designs

Companion Products

Suggested Companion Products


Recommended Power Supply References for the AD5644R

  • For low dropout, high output current, we recommend the REF195 (5V) output reference.
Recommended Voltage Reference for the AD5644R
  • For precision, high accuracy, and output trim adjust, we recommend the ADR423.
Recommended Amplifiers for the AD5644R
  • For bipolar output applications, we recommend the AD820 or the dual OP295, ADA4096 rail-to-rail amplifiers.
Recommended Digital Isolators for the AD5644R
  • For process control applications, we recommend the ADuM1300 iCoupler.
  • For digital isolators with integrated isolated power, we suggest the ADuM5401.
  • For isolated USB designs in healthcare and industrial control, we recommend the ADuM4160.
Recommended Power Solutions
  • For selecting voltage regulator products, use ADIsimPower.

Were these recommendations helpful?

SampleSample & Buy

Price, packaging, availability

AD5644R Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD5644RBRMZ-3 Status: Production 10 ld MSOP 10 Ind Tube, 50 $6.33 $5.38 Y  Material Info PCN Purchase Sample
AD5644RBRMZ-3REEL7 Status: Production 10 ld MSOP 10 Ind Reel, 1000 - $5.38 Y  Material Info PCN Purchase
AD5644RBRMZ-5 Status: Production 10 ld MSOP 10 Ind Tube, 50 $6.33 $5.38 Y  Material Info PCN Purchase Sample
AD5644RBRMZ-5REEL7 Status: Production 10 ld MSOP 10 Ind Reel, 1000 - $5.38 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.


沪ICP备09046653号
content here.
content here.

Review this Product

Close