| Title | Content Type | File Type |
|---|---|---|
| AD5641: 2.7 V to 5.5 V, <100 µA, 14-Bit nanoDAC, SPI Interface in LFCSP and SC70 Data Sheet (Rev D, 02/2012) (pdf, 554 kB) | Data Sheets | |
|
Voltage Level Setting Requirements in RF Power Control Circuits
by James Caffrey, Analog Devices, Inc. (ECN, 6/1/2004) |
Technical Articles | HTML |
|
Thinking inside the box - the future of converter designs?
(eeProductCenter Review, 7/12/04) |
Product Reviews | HTML |
| Digital to Analog Converters ICs Solutions Bulletin (pdf) | Solutions Bulletins | |
| Extending the nanoDAC Family | Overview | HTML |
|
Analog Devices’ 8-Bit to 16-Bit nanoDAC™ Converters
(pdf, 340 kB)
... Highest performance in the industry’s smallest packaging. |
Overview | |
| RAQs index | Rarely Asked Questions | HTML |
| Glossary of EE Terms | Glossary | HTML |
Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.
Sample & BuyThe USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.