content here.
content here.

AD558:  Voltage-output 8-bit digital-to-analog converter, including output amplifier, full microprocessor interface and precision

The AD558 DACPORT® is a complete voltage-output 8-bit digital-to-analog converter, including output amplifier, full microprocessor interface and precision voltage reference on a single monolithic chip. No external components or trims are required to interface, with full accuracy, an 8-bit data bus to an analog system.

The performance and versatility of the DACPORT is a result of several ...More

AD558:  Voltage-output 8-bit digital-to-analog converter, including output amplifier, full microprocessor interface and precision

Product Description

The AD558 DACPORT® is a complete voltage-output 8-bit digital-to-analog converter, including output amplifier, full microprocessor interface and precision voltage reference on a single monolithic chip. No external components or trims are required to interface, with full accuracy, an 8-bit data bus to an analog system.

The performance and versatility of the DACPORT is a result of several recently-developed monolithic bipolar technologies. The complete microprocessor interface and control logic is implemented with integrated injection logic (I2 L), an extremely dense and low power logic structure that is process-compatible with linear bipolar fabrication. The internal precision voltage reference is the patented low voltage bandgap circuit which permits full-accuracy performance on a single +5 V to +15 V power supply. Thin-film silicon-chromium resistors provide the stability required for guaranteed monotonic operation over the entire operating temperature range (all grades), while recent advances in laser-wafer-trimming of these thin-film resistors permit absolute calibration at the factory to within ±1 LSB; thus no user-trims for gain or offset are required. A new circuit design provides voltage settling to ±1/2 LSB for a full-scale step in 800 ns.

The AD558 is available in four performance grades. The AD558J and K are specified for use over the 0°C to +70°C temperature range, while the AD558S and T grades are specified for -55°C to +125°C operation. The "J" and "K" grades are available either in 16-pin plastic (N) or hermetic ceramic (D) DIPS. They are also available in 20-pin JEDEC standard PLCC packages. The "S" and "T" grades are available in the 16-pin hermetic ceramic DIP package.

*Protected by U.S. Patent Nos. 3,887,863; 3,685,045; 4,323,795; Patents Pending.
DACPORT is a registered trademark of Analog Devices, Inc.

  • Complete 8-bit DAC
  • Voltage Output-2 Calibrated Ranges
  • Internal Precision Bandgap Reference
  • Single-Supply Operation: +5 V to +15 V
  • Full Microprocessor Interface
  • Fast: 1 ±s Voltage settling to ±1/2 LSB
  • Low Power: 75 mW
  • No User Trims
  • Guaranteed Monotonic Over Temperature
  • All Errors Specified Tmin to Tmax
  • Small 16-Pin DIP and 20-PIN PLCC Packages
  • Single Laser-Wafer-Trimmed Chip for Hybrids
  • Resolution (Bits): 8bit
  • DAC Update Rate: 1.25MSPS
  • DAC Settling Time: 800ns
  • # DAC Outputs: 1
  • DAC Type: Voltage Out
  • DAC Input Format: Par
  • Output FSR: (Uni 10V),(Uni 2.5V)
  • Ref Int/Ext: Int
  • Supply Vnom: Single(+12),Single(+15),Single(+5)
  • Pwr Diss: 375mW
  • Package: DIP,LCC

Functional Block Diagram for AD558

AD558 Diagram
Functional Block Diagram for AD558
Part# Bits Update Rate Settling Time # Outputs
AD9748 8 210MSPS 11ns 1
AD5424 8 20.4MSPS 30ns 1
AD5425 8 2.47MSPS 100ns 1
AD5426 8 2.47MSPS 50ns 1
AD5450 8 2.7MSPS 100ns 1
AD9708 8 125MSPS 35ns 1
AD7524 8 4MSPS 250ns 1
AD557 8 1.25MSPS 800ns 1
AD558 8 1.25MSPS 800ns 1
AD9704 8 175MSPS 11ns 1
AD5428 8 21.3MSPS 30ns 2

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN
This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.