Add to Signal Chain Designer

AD5554:  Quad, Current-Output, Serial-Input 16-/14-Bit DACs

Product Details

The AD5544/AD5554 quad, 16-/14-bit, current output, digital-to-analog converters DACs) are designed to operate from 2.7 V to 5.5 V supply range.

The applied external reference input voltage (VREF) determines the full-scale output current. Integrated feedback resistors (RFB) provide temperature-tracking, full-scale voltage outputs when combined with an external I-to-V precision amplifier.

A double-buffered serial data interface offers high speed, 3-wire, SPI- and microcontroller-compatible inputs using serial data in (SDI), a chip select (CS), and clock (CLK) signals. In addition, a serial data out pin (SDO) allows for daisy-chaining when multiple packages are used. A common, level-sensitive, load DAC strobe (LDAC) input allows the simultaneous update of all DAC outputs from previously loaded input registers. Additionally, an internal power-on reset forces the output voltage to 0 at system turn-on. An MSB pin allows system reset assertion (RS) to force all registers to zero code when MSB = 0, or to half-scale code when MSB = 1.

The AD5544/AD5554 are packaged in the compact 28-lead SSOP.

Applications

  • Automatic test equipment
  • Instrumentation
  • Digitally controlled calibration

FEATURES and BENEFITS

  • 14-bit resolution
    INL of ±0.5 LSB (B Grade)
  • 2 mA full-scale current ± 20%, with VREF = ±10 V
  • 0.9 μs settling time to ±0.1%
  • 12 MHz multiplying bandwidth
  • Midscale glitch of −1 nV-sec
  • Midscale or zero-scale reset
  • Four separate, 4-quadrant multiplying reference inputs
  • See data sheet for additional features

AD5554 Functional Block Diagram

Similar Products

  • AD5544 Quad, Current-Output, Serial-Input 16-Bit DACs
  • AD5453 14-Bit High Bandwidth Multiplying DACs with Serial Interface

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD5554 Model Options
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

AD5544 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EV-AD5544/45SDZ Status: Production Combination Evaluation Board $59.00 Yes -
EVAL-SDP-CB1Z Status: Production Evaluation Controller Board $99.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close