content here.
content here.

AD5326:  +2.5V to +5.5V, 400µA, 2-Wire Interface, Quad Voltage Output 12-Bit DAC

The AD5306/AD5316/AD5326 are quad 8-,10-,and 12-bit buffered voltage output DACs, in a 16-lead TSSOP package, that operate from a single 2.5 V to 5.5 V supply, consuming 500 µA at 3 V. Their on-chip output amplifiers allow rail-to-rail output swing with a slew rate of 0.7 V/µs. A 2-wire serial interface that operates at clock rates up to 400 kHz is used. This interface is SMBus-compatible at ...More

AD5326:  +2.5V to +5.5V, 400µA, 2-Wire Interface, Quad Voltage Output 12-Bit DAC

Product Description

The AD5306/AD5316/AD5326 are quad 8-,10-,and 12-bit buffered voltage output DACs, in a 16-lead TSSOP package, that operate from a single 2.5 V to 5.5 V supply, consuming 500 µA at 3 V. Their on-chip output amplifiers allow rail-to-rail output swing with a slew rate of 0.7 V/µs. A 2-wire serial interface that operates at clock rates up to 400 kHz is used. This interface is SMBus-compatible at VDD <3.6 V. Multiple devices can be placed on the same bus.

Product Highlights

  • Available in a 16-lead MicroSOIC package
  • Low power, single supply operation from 2.5 V to 5.5 V supply
  • Consumes 1.2mW at 3 V and 2.5 mW at 5 V
  • Rail-to-Rail output with a slew rate of 0.7 V/µs
  • Multiple devices can share the same bus
  • 2-wire serial interface with clock rates up to 400 kHz
  • Pin- and Software-Compatible with the AD5306 (8-Bit) and the AD5316 (10-Bit)
  • I2C (Inter-IC) is a trademark of Philips Semiconductors.

    • Four 12-Bit DACS in 16-Lead TSSOP
    • Low Power: 500 µA @ 5 V, 400 µA @ 3 V
    • Power-Down to 300 nA @ 5 V, 90nA @ 3 V
    • Guaranteed Monotonic by Design
    • Power-On-Reset to Zero Volts
    • Double-Buffered Input Logic
    • Output Range: O-VREF or O-2VREF
    • 2-Wire (I2C™ Compatible) Serial Interface
    • Data Readback Facility
    • Software Clear Facility
    • Simultaneous Update via LDAC pin (active low)
    • Buffered/Unbuffered Reference Input Options for each DAC
    • Resolution (Bits): 12bit
    • DAC Update Rate: 125kSPS
    • DAC Settling Time: 8µs
    • # DAC Outputs: 4
    • DAC Type: Voltage Out
    • DAC Input Format: I2C/Ser 2-wire,Ser
    • Output FSR: (Uni 2Vref),(Uni Vref)
    • Ref Int/Ext: Ext
    • Supply Vnom: Single(+2.5),Single(+2.7),Single(+3),Single(+3.3),Single(+5)
    • Pwr Diss: 4.5mW
    • Package: SOP

    Functional Block Diagram for AD5326

    OF NOTE:

    See also AD5325 in 10-Lead MicroSOIC and AD5327 with a 3-Wire Interface.

    Questions? Contact the DAC Team!

    Part# Bits Update Rate Settling Time # Outputs
    AD5325 12 125KSPS 8µs 4
    AD5326 12 125KSPS 8µs 4
    AD7564 12 1.8MSPS 550ns 4
    DAC8412 12 167KSPS 6µs 4
    AD5327 12 125KSPS 8µs 4
    DAC8413 12 167KSPS 6µs 4
    DAC8420 12 125KSPS 8µs 4
    AD5024 12 125KSPS 8µs 4
    AD664 12 125KSPS 8µs 4
    AD5582 12 200KSPS 5µs 4
    AD5624 12 287KSPS 3µs 4
    AD5624R 12 287KSPS 3µs 4
    AD5625 12 333KSPS 3µs 4
    AD5625R 12 333KSPS 3µs 4
    AD7398 12 167KSPS 6µs 4
    AD5344 12 125KSPS 8µs 4
    AD5324 12 125KSPS 8µs 4

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    View PCN
    This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.