Add to Signal Chain Designer

AD5316:  2.5 V to 5.5 V, 400 µA, 2-Wire Interface Quad Voltage Output 10-Bit DAC

Product Details


The AD5306/AD5316/AD5326 are quad 8-, 10-, and 12-bit buffered voltage output DACs, in a 16-lead TSSOP package, that operate from a single 2.5 V to 5.5 V supply, consuming 500 µA at 3 V. Their on-chip output amplifiers allow rail-to-rail output swing with a slew rate of 0.7 V/µs. A 2-wire serial interface that operates at clock rates up to 400 kHz is used. This interface is SMBus-compatible at VDD <3.6 V.Multiple devices can be placed on the same bus.

Product Highlights

  • Available in a 16-lead MicroSOIC package
  • Low power, single supply operation from 2.5 V to 5.5 V supply
  • Consumes 1.2mW at 3 V and 2.5 mW at 5 V
  • Rail-to-Rail output with a slew rate of 0.7 V/µs
  • Multiple devices can share the same bus
  • 2-wire serial interface with clock rates up to 400 kHz
  • Pin- and Software-Compatible with the AD5306 (8-Bit) and the AD5326 (12-Bit)

FEATURES and BENEFITS

  • Four 10-Bit DACS in 16-Lead TSSOP
  • Low Power: 500 µA @ 5 V, 400 µA @ 3 V
  • Power-Down to 300 nA @ 5 V, 90nA @ 3 V
  • Guaranteed Monotonic by Design
  • Power-On-Reset to Zero Volts
  • Double-Buffered Input Logic
  • Output Range: O-VREF or O-2VREF
  • 2-Wire (I2C™ Compatible) Serial Interface
  • Data Readback Facility; Software Clear Facility
  • Simultaneous Update via LDAC pin (active low)
  • Buffered/Unbuffered Reference Input Options for each DAC
  • Temperature Range: -40°C to 105°C

Functional Block Diagram for AD5316

Similar Products

  • AD5305: 2.5 V to 5.5 V, 500 µA, 2-Wire Interface Quad Voltage Output 8-Bit DAC in a 10-Lead MicroSOIC Package
  • AD5306: 2.5 V to 5.5 V, 400 µA, 2-Wire Interface Quad Voltage Output 8-Bit DAC
  • AD5315: 2.5 V to 5.5 V, 500 µA, 2-Wire Interface Quad Voltage Output 10-Bit DAC
More

Of Note ...

For additional information, please see also AD5315 in 10-Lead MicroSOIC and AD5317 with a 3-Wire Interface.

Questions? Contact the DAC Team!

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD5316 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD5316ARU Status: Contact ADI 16 ld TSSOP 16 Ind Tube, 96 - - N  Material Info PCN/PDN Contact ADI
AD5316ARUZ Status: Production 16 ld TSSOP 16 Ind Tube, 96 $3.39 $2.78 Y  Material Info PCN Purchase Sample
AD5316BRUZ Status: Production 16 ld TSSOP 16 Ind Tube, 96 $4.62 $3.80 Y  Material Info PCN Purchase Sample
AD5316BRUZ-REEL7 Status: Production 16 ld TSSOP 16 Ind Reel, 1000 - $3.80 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.


沪ICP备09046653号
content here.
content here.

Review this Product

Close