Add to Signal Chain Designer

AD5313:  2.5 V to 5.5 V, 230 µA, Dual Rail-to-Rail Voltage Output 10-Bit DAC

Product Details

The AD5303/AD5313/AD5323 are dual 8-/10-/12-bit buffered voltage output DACs in a 16-lead TSSOP package that operate from a single 2.5 V to 5.5 V supply, consuming 230 μA at 3 V. Their on-chip output amplifiers allow the outputs to swing rail-to-rail with a slew rate of 0.7 V/μs. The AD5303/AD5313/AD5323 utilize a versatile 3-wire serial interface that operates at clock rates up to 30 MHz and is compatible with standard SPI, QSPI™, MICROWIRE™, and DSP interface standards.

The references for the two DACs are derived from two reference pins (one per DAC). These reference inputs may be configured as buffered or unbuffered inputs. The parts incorporate a power-on reset circuit, which ensures that the DAC outputs power up to 0 V and remain there until a valid write to the device takes place. There is also an asynchronous active low CLR pin that clears both DACs to 0 V. The outputs of both DACs may be updated simultaneously using the asynchronous LDAC input. The parts contain a power-down feature that reduces the current consumption of the devices to 200 nA at 5 V (50 nA at 3 V) and provides software-selectable output loads while in power-down mode. The parts may also be used in daisy-chaining applications using the SDO pin.

The low power consumption of these parts in normal operation makes them ideally suited to portable battery-operated equipment. The power consumption is 1.5 mW at 5 V and 0.7 mW at 3 V, reducing to 1 μW in power-down mode.

Applications

  • Portable battery-powered instruments
  • Digital gain and offset adjustment
  • Programmable voltage and current sources
  • Programmable attenuators

FEATURES and BENEFITS

  • AD5303: 2 buffered 8-bit DACs in 1 package
    A version: ±1 LSB INL, B version: ±0.5
    LSB INL
  • AD5313: 2 buffered 10-bit DACs in 1 package
    A version: ±4 LSB INL, B version: ±2
    LSB INL
  • AD5323: 2 buffered 12-bit DACs in 1 package
    A version: ±16 LSB INL, B version: ±8
    LSB INL
  • Micropower operation: 300 μA @ 5 V (including reference current)
  • 16-lead TSSOP package
  • Power-down to 200 nA @ 5 V, 50 nA @ 3 V
  • 2.5 V to 5.5 V power supply
  • Double-buffered input logic
  • Guaranteed monotonic by design over all codes
  • Buffered/unbuffered reference input options
  • Output range: 0 V to VREF or 0 V to 2 VREF
  • Power-on-reset to 0 V

Functional Block Diagram for AD5313

Similar Products

  • AD5025: Fully Accurate 12-Bit VOUT nanoDAC® SPI Interface 2.7 V to 5.5 V in a TSSOP
  • AD5045: Fully Accurate 14-Bit VOUT nanoDAC® SPI Interface 2.7 V to 5.5 V in a TSSOP
  • AD5065: Fully Accurate 16-Bit VOUT nanoDAC® SPI Interface 2.7 V to 5.5 V in a TSSOP
More

Of Note ...

For additional information, please see also AD5312 in 10-lead MicroSOIC package.

Documentation

Title Content Type File Type
AD5303/AD5313/AD5323: 2.5 V to 5.5 V, 230 μA, Dual Rail-to-Rail Voltage Output 8-/10-/12-Bit DACs Data Sheet  (Rev B, 06/2007) (pdf, 1410 kB) Data Sheets PDF
AN-311: How to Reliably Protect CMOS Circuits Against Power Supply Overvoltaging  (pdf, 217 kB) Application Notes PDF
AN-342: Analog Signal-Handling for High Speed and Accuracy.  (pdf, 468 kB)
Signal handling techniques for optimizing DAC and ADC performance.
Application Notes PDF
AN-280: Mixed Signal Circuit Technologies  (pdf, 2101 kB)
Considers problems which arise when reality (& Murphy) intervene in a design which otherwise seems satisfactory in terms of theory and modeling.
Application Notes PDF
AN-351: Ask the Applications Engineer-2  (pdf, 286 kB)
Trimming Offset and Gain in A/D's and D/A's
Application Notes PDF
AN-109: 09: Understanding and Preventing Latch-up In CMOS DACs  (pdf, 392 kB) Application Notes PDF
Digital to Analog Converters ICs Solutions Bulletin  (pdf) Solutions Bulletins PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD5313 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD5313ARUZ Status: Production 16 ld TSSOP 16 Ind Tube, 96 $2.41 $1.97 Y  Material Info PCN Purchase Sample
AD5313ARUZ-REEL7 Status: Production 16 ld TSSOP 16 Ind Reel, 1000 - $1.97 Y  Material Info PCN Purchase
AD5313BRUZ Status: Production 16 ld TSSOP 16 Ind Tube, 96 $3.52 $2.88 Y  Material Info PCN Purchase Sample
AD5313BRUZ-REEL Status: Production 16 ld TSSOP 16 Ind Reel, 2500 - $2.88 Y  Material Info PCN Purchase
AD5313BRUZ-REEL7 Status: Production 16 ld TSSOP 16 Ind Reel, 1000 - $2.88 Y  Material Info PCN Purchase
AD5313WBRUZ-REEL7 Status: Production 16 ld TSSOP 16 Ind Reel, 1000 - $3.08 Y  Material Info Notify Me Purchase Sample
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close