Add to Signal Chain Designer

AD5307:  2.5 V to 5.5 V, 400 µA, Quad Voltage Output 8-Bit DAC in a 16-Lead TSSOP

Product Details

The AD5307/AD5317/AD5327 are quad 8-, 10-, and 12-bit buffered voltage-output DACs, in a 16-lead TSSOP package, which operate from a single 2.5 V to 5.5 V supply consuming 400 µA at 3 V. Their on-chip output amplifiers allow the outputs to swing rail-to-rail with a slew rate of 0.7 V/µs. The AD5307/ AD5317/AD5327 utilize a versatile 3-wire serial interface that operates at clock rates up to 30 MHz and is compatible with standard SPI, QSPI, MICROWIRE, and DSP interface standards.

Product Highlights

  • Available in a 16-lead TSSOP package
  • Low power, single supply operation from 2.5 V to 5.5 V supply
  • Consumes 1.2 mW at 3 V and 2.5 mW at 5 V
  • Rail-to-Rail output with a slew rate of 0.7 V/µs
  • 3-wire serial interface with clock rates up to 30 MHz
  • Pin- and Software-Compatible with the AD5317 (10-Bit) and the AD5327 (12-Bit)

FEATURES and BENEFITS

  • Four 8-Bit DACS in 16-Lead TSSOP
  • Low Power: 500 µA @ 5 V, 400 µA @ 3 V
  • Power-Down to 300 nA @ 5 V, 90 nA @ 3 V
  • Guaranteed Monotonic by Design
  • Power-On-Reset to Zero Volts
  • Double-Buffered Input Logic
  • Output Range: O-VREF O-2VREF
  • Low Power, SPI™, QSPI™, MICROWIRE™ and DSP-Compatible 3-Wire Serial Interface
  • Simultaneous Update of DAC Outputs via LDAC pin (active low)
  • Asynchronous Clear Facility via CLR pin (active low)
  • SDO Daisy-Chaining Option
  • Buffered/Unbuffered Reference Input Options for each DAC pair

Functional Block Diagram for AD5307

Similar Products

  • AD5024: Fully Accurate, Quad, 12-Bit, Buffered VOUT, 4.5 V to 5.5 V nanoDAC® with SPI Interface
  • AD5044: Fully Accurate, Quad, 14-Bit, Buffered VOUT, 4.5 V to 5.5 V nanoDAC® with SPI Interface
  • AD5064: Fully Accurate, Quad, 16-Bit, Buffered VOUT, 4.5 V to 5.5 V nanoDAC® with SPI Interface
More

Of Note ...

For additional information, please see also AD5304 in 10-Lead MicroSOIC and AD5306 with a 2-Wire Interface.

Questions? Contact the DAC Team!

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD5307 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD5307ARUZ Status: Production 16 ld TSSOP 16 Ind Tube, 96 $2.77 $2.28 Y  Material Info PCN Purchase Sample
AD5307ARUZ-REEL7 Status: Production 16 ld TSSOP 16 Ind Reel, 1000 - $2.28 Y  Material Info PCN Purchase
AD5307BRUZ Status: Production 16 ld TSSOP 16 Ind Tube, 96 $3.89 $3.19 Y  Material Info PCN Purchase Sample
AD5307BRUZ-REEL Status: Production 16 ld TSSOP 16 Ind Reel, 2500 - $3.19 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close