Add to Signal Chain Designer

AD9775:  14-Bit, 160 MSPS, 2×/4×/8× Interpolating Dual TxDAC+ ® D/A Converter

Product Details

Newer Alternatives:
  • AD9125 Dual, 16-Bit, 1000 MSPS, TxDAC+® Digital-to-Analog Converter

The AD9775 is the 14-bit member of the AD977x pin-compatible, high performance, programmable 2×/4×/8× interpolating TxDAC+ family. The AD977x family features a serial port interface (SPI) that provides a high level of programmability, thus allowing for enhanced system-level options. These options include selectable 2×/4×/8× interpolation filters; fS/2, fS/4, or fS/8 digital quadrature modulation with image rejection; a direct IF mode; programmable channel gain and offset control; programmable internal clock divider; straight binary or twos complement data interface; and a single-port or dual-port data interface.

The selectable 2×/4×/8× interpolation filters simplify the requirements of the reconstruction filters while simultaneously enhancing the pass-band noise/distortion performance of TxDAC+ devices. The independent channel gain and offset adjust registers allow the user to calibrate LO feedthrough and sideband suppression errors associated with analog quadrature modulators. The 6 dB of gain adjustment range can also be used to control the output power level of each DAC.

The AD9775 can perform fS/2, fS/4, and fS/8 digital modulation and image rejection when combined with an analog quadrature modulator. In this mode, the AD9775 accepts I and Q complex data (representing a single or multicarrier waveform), generates a quadrature modulated IF signal along with its orthogonal representation via its dual DACs, and presents these two reconstructed orthogonal IF carriers to an analog quadrature modulator to complete the image rejection upconversion process. Another digital modulation mode (that is, the direct IF mode) allows the original baseband signal representation to be frequency translated such that pairs of images fall at multiples of one-half the DAC update rate.

The AD977x family includes a flexible clock interface that accepts differential or single-ended sine wave or digital logic inputs. An internal PLL clock multiplier is included and generates the necessary on-chip high frequency clocks. It can also be disabled to allow the use of a higher performance external clock source. An internal programmable divider simplifies clock generation in the converter when using an external clock source. A flexible data input interface allows for straight binary or twos complement formats and supports single-port interleaved or dual-port data.

Dual high performance DAC outputs provide a differential current output programmable over a 2 mA to 20 mA range.

The AD9775 is manufactured on an advanced 0.35 micron CMOS process, operates from a single supply of 3.1 V to 3.5 V, and consumes 1.2 W of power.

Product Highlights

  1. The AD9775 is the 14-bit member of the AD977x pin-compatible, high performance, programmable 2×/4×/8× interpolating TxDAC+ family.
  2. Direct IF transmission capability for 70 MHz + IFs through a novel digital mixing process.
  3. fS/2, fS/4, and fS/8 digital quadrature modulation and user-selectable image rejection to simplify/remove cascaded SAW filter stages.
  4. A 2×/4×/8× user-selectable, interpolating filter eases data rate and output signal reconstruction filter requirements.
  5. User-selectable, twos complement/straight binary data coding.
  6. User-programmable, channel gain control over 1 dB range in 0.01 dB increments.
  7. User programmable channel offset control ±10% over the FSR.
  8. Ultrahigh speed 400 MSPS DAC conversion rate.

FEATURES and BENEFITS

  • 14-bit resolution, 160 MSPS/400 MSPS input/output data rate
  • Selectable 2×/4×/8× interpolating filter
  • Programmable channel gain and offset adjustment
  • fS/4, fS/8 digital quadrature modulation capability
  • Direct IF transmission mode for 70 MHz + IFs
  • Enables image rejection architecture
  • Fully compatible SPI® port
  • Excellent ac performance
    SFDR: −71 dBc @ 2 MHz to 35 MHz W-CDMA
    ACPR: −71 dB @ IF = 19.2 MHz
  • Internal PLL clock multiplier
  • Selectable internal clock divider
  • Versatile clock input
  • Differential/single-ended sine wave or TTL/CMOS/LVPECL compatible

Functional Block Diagram for AD9775

For evaluation of all Analog Devices High Speed DAC components you will need to purchase or loan a Data Pattern Generator. To find out more information please click here.

Design Tools,Models,Drivers & Software

Title Content Type File Type
DAC Harmonic Analyzer
This tool displays harmonic images and spurs in a DAC output. The user can define a post-DAC analog filter to suppress these images. The effect of this filter is plotted on the graph and shown in the accompanying chart.
DAC Harmonic Analyzer HTML
AD9775 IBIS Models IBIS Models HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD9775 Model Options
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

AD9775 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD9775-EBZ Status: Contact ADI Evaluation Board $303.60 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close