Add to Signal Chain Designer

AD5424:  High Bandwidth 8-Bit Parallel Interface Multiplying D/A Converter

Product Details

The AD5424/AD5433/AD54451 are CMOS 8-, 10-, and 12-bit current output digital-to-analog converters (DACs), respectively. These devices operate from a 2.5 V to 5.5 V power supply, making them suitable for battery-powered applications and many other applications. These DACs utilize data readback, allowing the user to read the contents of the DAC register via the DB pins. On power-up, the internal register and latches are filled with 0s and the DAC outputs are at zero scale.

As a result of manufacturing with a CMOS submicron process, they offer excellent 4-quadrant multiplication characteristics, with large signal multiplying bandwidths of up to 10 MHz.

The applied external reference input voltage (VREF) determines the full-scale output current. An integrated feedback resistor (RFB) provides temperature tracking and full-scale voltage output when combined with an external I-to-V precision amplifier.

While these devices are upgrades of the AD7524/AD7533/ AD7545 in multiplying bandwidth performance, they have a latched interface and cannot be used in transparent mode.

The AD5424 is available in small, 20-lead LFCSP and 16-lead TSSOP packages.

1 U.S Patent No. 5,689,257.

Applications

  • Portable battery-powered applications
  • Waveform generators
  • Analog processing
  • Instrumentation applications
  • Programmable amplifiers and attenuators
  • Digitally controlled calibration
  • Programmable filters and oscillators
  • Composite video
  • Ultrasound
  • Gain, offset, and voltage trimming

FEATURES and BENEFITS

  • 2.5 V to 5.5 V supply operation
  • Fast parallel interface (17 ns write cycle)
  • Update rate of 20.4 MSPS
  • INL of ±1 LSB for 12-bit DAC
  • 10 MHz multiplying bandwidth
  • ±10 V reference input
  • Extended temperature range:–40°C to +125°C
  • See data sheet for additional features

Functional Block Diagram for AD5424

Similar Products

  • AD5433 High Bandwidth, CMOS 10-Bit Parallel Interface Multiplying D/A Converter
  • AD5445 High Bandwidth, CMOS 12-Bit Parallel Interface Multiplying D/A Converter
  • AD5425 High Bandwidth, CMOS 8-Bit Serial Interface Multiplying D/A Converter

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD5424 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD5424YCPZ Status: Production 20 ld LFCSP 4x4mm (2.1EP) 20 Ind Tray, 490 $1.85 $1.52 Y  Material Info PCN Purchase Sample
AD5424YCPZ-REEL7 Status: Production 20 ld LFCSP 4x4mm (2.1EP) 20 Ind Reel, 1500 - $1.52 Y  Material Info PCN Purchase
AD5424YRU Status: Production 16 ld TSSOP 16 Ind Tube, 96 $2.13 $1.75 N  Material Info PCN Purchase
AD5424YRU-REEL Status: Contact ADI 16 ld TSSOP 16 Ind Reel, 2500 - - N  Material Info PCN/PDN Contact ADI
AD5424YRU-REEL7 Status: Production 16 ld TSSOP 16 Ind Reel, 1000 - $1.75 N  Material Info PCN Purchase
AD5424YRUZ Status: Production 16 ld TSSOP 16 Ind Tube, 96 $1.85 $1.52 Y  Material Info PCN Purchase Sample
AD5424YRUZ-REEL7 Status: Production 16 ld TSSOP 16 Ind Reel, 1000 - $1.52 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

AD5445 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-AD5445SDZ Status: Production Evaluation Board $59.00 Yes -
EVAL-SDP-CB1Z Status: Production Evaluation Controller Board $99.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close