Product Details

The AD5363 evaluation board can be used as a stand alone board with control coming from an external DSP or micro-controller or it can be connected to a PC. Software is provided which can be used to program the registers of the AD536x. Control of the AD536x is achieved via a USB interface.


Documentation

  • Evaluation Board for AD5360/AD5361/AD5362/AD5363  (pdf, 855 kB)
    This documentation describes the evaluation board for the AD5360, AD5361, AD5362 and AD5363, 16 and 8 channel 16-/14 bit DACs. The AD5360 contains sixteen 16-bit DACs on one monolithic chip. The AD5361 contains sixteen 14-bit DACs on one monolithic chip. The AD5362 contains eight 16-bit DACs and the AD5363 contains eight 14-bit DACs. The DACs have a nominal output voltage of ±10V with a 5V reference.

Software and Tools

SampleBuy

Price, packaging, availability

AD5363 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-AD5363EBZ Status: Production Evaluation Board $99.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
沪ICP备09046653号
content here.
content here.

Send Feedback

Close