EVAL-BF707-EZLITE
                            
            
                                                                
                                                                    
                                                                        Board Design Database
                                                                    
                                                                
                                                                            
                                                                                Rev.
                                                                                1.0
                                                                            
                                                        
                                                        
                                                            
                                                                    1
                                                                    View All
                                                            
                                                        
                                                    Overview
Features and Benefits
- ADSP-BF707 Blackfin processor
- ADM6315 Reset supervisor
- ADP5024 Dual buck, plus LDO regulator
- Micron MT47H128M16 2G bit DDR2 memory
- 32M bit Quad SPI Flash memory
- RF Wireless connector
- FTDI FT232RQ USB to UART converter
- High speed USB
- Debug interface (JTAG/SWD/TRACE)
- HADC inputs
- Interfaces: CAN, Expansion Interface III.
- Accessories: 2GB SD CARD, Power Supply
Product Details
The ADSP-BF707 evaluation hardware provides a low cost hardware solution for users to evaluate the Analog Devices ADSP-BF70x Blackfin processor family. Blackfin processors combine a dual-MAC state-of-the-art signal processing engine, the advantages of a clean, orthogonal RISC-like microprocessor instruction set, and single-instruction, multiple-data (SIMD) multimedia capabilities into a single instruction-set architecture. New enhancements to the Blackfin+™ core add 32-bit MAC and 16-bit complex MAC support, cache enhancements, branch prediction and other instruction set improvements—all while maintaining instruction set compatibility to previous Blackfin products.
The ADSP-BF707 EZ-KIT Lite includes all hardware necessary to immediately being evaluation:
- The ADS P- BF707 EZ-Board ™
- CE-approved power supply
- The ADZS-ICE-1000 emulator
- USB cable
The ADSP-BF707 EZ-Board can also be purchased separately, if an ICE-1000 or ICE-2000 emulator is already available to the customer.
The ADSP-BF707 Board Design Database contains all of the electronic information required for the design, layout, fabrication and assembly of the ADSP-BF707 EZ-Board, and is available to download from the Products Download area on this page.
The evaluation hardware is designed to be used in conjunction with the CrossCore® Embedded Studio (CCES) software development tools to test capabilities of the ADSP-BF70x Blackfin processors. The CCES development environment aids advanced application code development and debug, such as:
Create, compile, assemble, and link application programs written in C++, C, and assembly
- Load, run, step, halt, and set breakpoints in application programs
- Read and write data and program memory
- Read and write core and peripheral registers
The ADSP-BF707 Board Support Package, available to download from this page, provides comprehensive software support for the ADSP-BF707 EZ-Board. Specifically, drivers, examples and code sketches are included for the following components:
- INA230 current-shunt and power monitor ADC driver
- INA3221 shunt and bus voltage monitor ADC driver
It also provides comprehensive examples which demonstrate the on-chip drivers and services.
Markets and Technologies
Applicable Parts
Package Contents
EZ-Board Package Contents- ADSP-BF707 EZ-Board
- Universal 5V DC power
- USB A to micro B cable
- USB micro A to A receptacle cable
- Standoffs and screws in a bag
- 2GB SD card
EZ-KIT Lite Package Contents
- ADSP-BF707 EZ-Board
- ICE-1000
- Universal 5V DC power
- USB A to micro B cable
- USB micro A to A receptacle cable
- Standoffs and screws in a bag
- 2GB SD card
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            Blackfin Processors Software and Tools1/20/2015
- 
                                                                
                                                                    
                                                                                                                                            ADSP-BF707 EZ-KIT Lite® Evaluation System Manual (Rev. 1.0)6/3/2014PDF557 kB
- 
                                                                
                                                                    
                                                                                                                                            ADSP-BF707 EZ-Board Schematic (Rev. 1.0B)2/21/2017PDF4 M
- 
                                                                
                                                                    
                                                                                                                                            ADSP-BF707 EZ-Board Bill of Material (Rev. 2.0)2/21/2017PDF201 K
- 
                                                                
                                                                    
                                                                                                                                            ADSP-BF707 EZ-Board Design Database (Rev. 1.0)2/21/2017ZIP15 M