AD9522-2

RECOMMENDED FOR NEW DESIGNS

12 LVDS/24 CMOS Output Clock Generator with Integrated 2.2 GHz VCO

Viewing:

Overview

  • Low phase noise, phase-locked loop (PLL)
  • On-chip VCO tunes from 2.02 GHz to 2.335 GHz
  • Supports external 3.3 V/5 V VCO/VCXO to 2.4 GHz
  • 1 differential or 2 single-ended reference inputs
  • Accepts CMOS, LVPECL, or LVDS references to 250 MHz
  • Accepts 16.62 MHz to 33.3 MHz crystal for reference input
  • Optional reference clock doubler
  • See data sheet for additional features
AD9522-2
12 LVDS/24 CMOS Output Clock Generator with Integrated 2.2 GHz VCO
AD9522-2 Functional Block Diagram AD9522-2 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Comparators 1
LTC6957 Low Phase Noise, Dual Output Buffer/Driver/Logic Converter
Phase-Locked Loop (PLL) Synthesizers 1
ADF4002 RECOMMENDED FOR NEW DESIGNS Phase Detector / PLL Frequency Synthesizer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimCLK Design and Evaluation Software

ADIsimCLK is the design tool developed specifically for Analog Devices' range of ultra-low jitter clock distribution and clock generation products. Whether your application is in wireless infrastructure, instrumentation, networking, broadband, ATE or other areas demanding predictable clock performance, ADIsimCLK will enable you to rapidly develop, evaluate and optimize your design.

Open Tool

AD9522-x IBIS Models 1


Evaluation Kits

EVAL-AD9522-2

AD9522-2 Evaluation Board

Features and Benefits

  • Simple power connection using 6 V wall adapter and on-board LDO voltage regulators
  • LDOs are easily bypassed for power measurements
  • 5 ac-coupled differential LVDS SMA connectors
  • 7 LVDS differential headers for additional outputs
  • SMA connectors for
    2 reference inputs
    Charge pump output
    Clock distribution input
  • USB connection to PC
  • Microsoft Windows-based evaluation software with simple graphical user interface
  • On-board PLL loop filter
  • Easy access to digital I/O and diagnostic signals via I/O header
  • Status LEDs for diagnostic signals

Product Details

The AD9522-x (hereafter referred to as AD9522) is a very low noise PLL clock synthesizer featuring an integrated VCO, clock dividers, and up to 24 outputs. The AD9522 features automatic holdover and a flexible reference input circuit allowing for very smooth reference clock switching. The AD9522 family also features the necessary provisions for an external VCXO.

The AD9522 evaluation board is a compact, easy to use platform for evaluating all features of the AD9522.

Resources

Software

EVAL-AD9522-2
AD9522-2 Evaluation Board

Latest Discussions

No discussions on AD9522-2 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed