Video Encoders

Analog Devices, leader in the development of Multi-Format TV and Video Encoders, has a range of ICs suitable for consumer and professional applications. From handsets to high-end DVD-R, the ADV717x and ADV73xx family of digital video encoders output multiple analog formats conforming to international SDTV & HDTV video standards. 8- to 14-bit DAC options offer designers flexibility and performance, meeting the most demanding product requirements.

Have questions about ADI’s Video products? Visit the Video Support Community on EngineerZone.

Video Encoders

Part#
Results: 13
# DACResolution (Bits)Input Data ResolutionMax Oversampling (MHz)Standard DefinitionProg ScanHDTVComponent RGB/YPbPrCVBS/S-VideoI/O Supply (V)A & D Core Supply (V)Package
ADV7340612bit10bit297MHzXXXXX---
ADV7341612bit10bit297MHzXXXXX---
ADV7342611bit8bit297MHzXXXXX---
ADV7343611bit8bit297MHzXXXXX---
ADV7390310bit8bit297MHzXXXXX---
ADV7391310bit8bit297MHzXXXXX---
ADV7392310bit10bit297MHzXXXXX---
ADV7393310bit10bit297MHzXXXXX---
ADV7344614bit10bit297MHzXXXXX2.5 to 3.3V-64-Lead LQFP
AD723----X--RGB onlyX2.7 to 5V3.3 or 5V28-Lead TSSOP
ADV7123310bit-330MHz-------48-Lead LQFP
AD725----X--RGB onlyX5V-16-Lead SOIC
AD724----X--RGB onlyX5V-16-Lead SOIC
back to top

EngineerZone: Latest Video Discussions

content here.
content here.