Add to Signal Chain Designer

ADV7125:  330MHz Triple 8-Bit High Speed Video DAC

Product Details

The ADV7125 (ADV®) is a triple high speed, digital-to-analog converter on a single monolithic chip. It consists of three high speed, 8-bit video DACs with complementary outputs, a standard TTL input interface, and a high impedance, analog output current source.

The ADV7125 has three separate 8-bit-wide input ports. A single +5 V/+3.3 V power supply and clock are all that are required to make the part functional. The ADV7125 has additional video control signals, composite SYNC and BLANK, as well as a power save mode.

The ADV7125 is fabricated in a 5 V CMOS process. Its monolithic CMOS construction ensures greater functionality with lower power dissipation. The ADV7125 is available in 48-lead LQFP and 48-lead LFCSP packages.

Product Highlights

  1. 330 MSPS (3.3 V only) throughput.
  2. Guaranteed monotonic to eight bits.
  3. Compatible with a wide variety of high resolution color graphics systems, including RS-343A and RS-170.

FEATURES and BENEFITS

  • 330 MSPS throughput rate
  • Triple 8-bit DACs
  • RS-343A-/RS-170-compatible output
  • Complementary outputs
  • DAC output current range: 2.0 mA to 26.5 mA
  • TTL-compatible inputs
  • Internal Reference (1.235 V)
  • Single-supply +5 V/+3.3 V operation
  • 48-lead LQFP and LFCSP packages
  • Low power dissipation (30 mW minimum @ 3 V)
  • Low power standby mode (6 mW typical @ 3 V)
  • Industrial temperature range (−40°C to +85°C)
  • Pb-free (lead-free) packages

ADV7125 Functional Block Diagram

Documentation

Title Content Type File Type
ADV7125: CMOS, 330 MHz Triple 8-Bit High Speed Video DAC Data Sheet (Rev C, 02/2011) (pdf, 264 kB) Data Sheets PDF
AN-1180: Optimizing Video Platforms for Automated Post-Production Self-Tests  (pdf, 187 kB) Application Notes PDF
AN-349: Keys to Longer Life for CMOS  (pdf, 89 kB)
Here's How CMOS Can be Protected Against Abuse
Application Notes PDF
CN0282: USB Powered DVI/HDMI-to-VGA Converter (HDMI2VGA) with Audio Extraction  (pdf, 267 kB) Circuit Note PDF
Digital to Analog Converters ICs Solutions Bulletin  (pdf) Solutions Bulletins PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
ADV7125 IBIS Models IBIS Models HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

Product Recommendations & Reference Designs

Engineered. Tested. Ready to Integrate.
Learn More

SampleSample & Buy

Price, packaging, availability

ADV7125 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD55/035Z-0 Status: Contact ADI 48 ld TQFP 48 Ind Tray, 2000 - - Y  Material Info Notify Me Purchase
AD55/035Z-0REEL Status: Production 48 ld TQFP 48 Ind Reel, 2000 - - Y  Material Info PCN Purchase
ADV7125BCPZ170 Status: Production 48 ld LFCSP 7x7mm (5.1EP) 48 Ind Tray, 260 $6.30 $4.01 Y  Material Info Notify Me Purchase Sample
ADV7125BCPZ170-RL Status: Production 48 ld LFCSP 7x7mm (5.1EP) 48 Ind Reel, 2500 - - Y  Material Info Notify Me Purchase
ADV7125JSTZ240 Status: Production 48 ld LQFP 48 Comm. Tray, 250 $7.63 $4.99 Y  Material Info PCN Purchase Sample
ADV7125JSTZ330 Status: Production 48 ld LQFP 48 Comm. Tray, 250 $12.97 $8.43 Y  Material Info PCN Purchase Sample
ADV7125KSTZ140 Status: Production 48 ld LQFP 48 Ind Tray, 250 $5.73 $3.65 Y  Material Info PCN Purchase Sample
ADV7125KSTZ50 Status: Production 48 ld LQFP 48 Ind Tray, 250 $4.53 $2.89 Y  Material Info PCN Purchase Sample
ADV7125KSTZ50-REEL Status: Production 48 ld LQFP 48 Ind Reel, 2000 - $2.89 Y  Material Info PCN Purchase
ADV7125WBCPZ170 Status: Production 48 ld LFCSP 7x7mm (5.1EP) 48 Ind Tray, 260 $6.30 $4.01 Y  Material Info Notify Me Purchase
ADV7125WBSTZ170 Status: Production 48 ld LQFP 48 Ind Tray, 250 - - Y  Material Info Notify Me Purchase
ADV7125WBSTZ170-RL Status: Production 48 ld LQFP 48 Ind Reel, 2000 - - Y  Material Info Notify Me Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close