content here.
content here.

ADV212:  JPEG 2000 VIDEO CODEC

The ADV212 is a single-chip JPEG2000 codec targeted for video and high bandwidth image compression applications that can benefit from the enhanced quality and features provided by the JPEG2000 (J2K) ISO/IEC15444-1 image compression standard. The part implements the computationally intensive operations of the JPEG2000 image compression standard and provides fully compliant code-stream generation ...More

ADV212:  JPEG 2000 VIDEO CODEC

Product Description

The ADV212 is a single-chip JPEG2000 codec targeted for video and high bandwidth image compression applications that can benefit from the enhanced quality and features provided by the JPEG2000 (J2K) ISO/IEC15444-1 image compression standard. The part implements the computationally intensive operations of the JPEG2000 image compression standard and provides fully compliant code-stream generation for most applications.

The dedicated video port of the ADV212 provides glueless con-nection to common digital video standards such as ITU-R BT.656, SMPTE 125M, SMPTE 293M (525p), ITU-R BT.1358 (625p), SMPTE 274M (1080i), or SMPTE 296M (720p). A variety of other high speed, synchronous pixel and video formats can also be supported by using the programmable framing and validation signals.

The ADV212 is an upgrade version of the ADV202 that is identical in pinout and footprint. It supports all the functionality of the ADV202 and has the following additional options: JTAG/boundary scan support and power reduction of at least 30% compared with the ADV202.

Applications

  • Networked video and image distribution systems
  • Wireless video and image distribution
  • Image archival/retrieval
  • Digital CCTV and surveillance systems
  • Digital cinema systems
  • Professional video editing and recording
  • Digital still cameras
  • Digital camcorders
  • Data Sheet, Rev. A, 4/08

    • Complete single-chip JPEG 2000 compression and decompression solution for video and still images
    • Identical in pinout and footprint to the ADV202 and supports all the functionality of the ADV202
    • Power reduction of at least 30% compared with ADV202
    • JTAG/boundary scan support
    • Patented SURF® (spatial ultraefficient recursive filtering) technology enables low power, low cost wavelet-based compression
    • Supports both 9/7 and 5/3 wavelet transforms with up to 6 levels of transform
    • See Data Sheet for Additional Information
    • Bits per Component: 16
    • Compression Format: JPEG2000
    • Microcontroller Interface: 16 or 32-bits
    • External Memory Necessary: No - Internal
    • On-board Rate Control: Yes
    • HD Encode Capability: Yes
    • Development Kits: Evaluation Board ,Video Pipe (3rd Party)
    • Target Applications: CCTV,Consumer,Industrial ,Professional
    • Temp Range (°C): -40 to 85
    • Package: 121-pin BGA, 144-pin BGA

    Functional Block Diagram for ADV212

    OF NOTE ...

    • Visit the JPEG2000 Third Party Developer Page where you'll find links to companies that provide products and services in conjunction with JPEG2000, from software CODECs to hardware and software design.
    Advantiv
    • For questions or more information on the ADV212, please contact the JPEG2000 Development Group.
    • Additional product choices for Advanced TV applications are available on the Advantiv™ site.

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    View PCN
    This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.