For designs requiring complementary high-precision, high-speed video D/A and A/D converters, Analog Devices offers a single generation of video CODECs. Designed to provide analog video I/O capability for proprietary video systems ASICs or FPGAs, the ADV7202 supplies raw video conversion and basic analog signal processing and conditioning to allow highly efficient, well partitioned systems architecture.
Have questions about ADI’s Video products? Visit the Video Support Community on EngineerZone.
| Part# | Resolution (Bits) | ADC Speed (MHz) | DAC Speed (MHz) | Number of Input Channels | Number of Output Channels | A & D Core Voltage | I/O Supply Voltage | Package |
|---|---|---|---|---|---|---|---|---|
| ADV7202 | 10bit | 54MHz | 200MHz | 5 | 4 | 3.3/5 | 3.3/5 | 64-Lead LQFP |