content here.
content here.

ADMTV315:  Mobile TV One-chip Receiver for T-DMB/DAB/FM

ADMTV315 is a highly integrated SoC (System-on-Chip) TDMB/DAB receiver, which supports triple bands (Band III, LBand and FM). This device is composed of high performance RF front-end tuner and OFDM (Orthogonal Frequency Division Multiplex) demodulator in a small-size single package. The zero-IF down-conversion RF front-end includes LNA, RF PGA, mixer, high-resolution fractional-N PLL, on-chip low ...More

ADMTV315:  Mobile TV One-chip Receiver for T-DMB/DAB/FM

Product Description

ADMTV315 is a highly integrated SoC (System-on-Chip) TDMB/DAB receiver, which supports triple bands (Band III, LBand and FM). This device is composed of high performance RF front-end tuner and OFDM (Orthogonal Frequency Division Multiplex) demodulator in a small-size single package. The zero-IF down-conversion RF front-end includes LNA, RF PGA, mixer, high-resolution fractional-N PLL, on-chip low phase noise VCO, BB PGA, and automatic cutoff frequency tuning LPF. The baseband of ADMTV315 includes 10-bit ADC, OFDM demodulator and FEC/audio/data decoders. This device supports various serial interfaces such as I2C, I2S, and SPI to make interface with external devices more flexible. With good sensitivity and wide dynamic range, ADMTV315 is the best solution for T-DMB/DAB application. It is designed to comply with TTAS.KO-07.0024 specification of the data services for VHF Digital Multimedia Broadcasting (T-DMB) and ETSI EN 300 401 (European DAB).

The additional features of ADMTV315 are as follows:

  • Supports transmission mode 1, 2, 3 and 4
  • Supports digital frequency control and timing control
  • Supports simultaneous channel reception
  • - Maximum 64 sub-channels
    - 4 enhanced channels (TDMB/ESM/EPM)
  • Supports various AP (HOST) interfaces
  • - SRAM Base parallel interface (control + data)
    - Serial interface (control: I2C, data: SPI)
    - Single SPI interface at PIP mode
  • Supports TII reception
  • Supports FM reception
  • Supports automatic setting with Multiplex Configuration Information decoder
  • - CIF counter synchronization
    - Multiplex configuration & reconfiguration
    - Enhanced channel (TDMB/EPM)
  • Supports full capacity channel decoding
  • Minimized external components
  • - No external system memory
    - Bit de-interleaver memory included

    • RF Tuner and Demodulator SoC for T-DMB/DAB/FM
    • Supports Triple-band: Band III, L-Band and FM
    • Wide Dynamic Range: -100 dBm ~ 0 dBm in 50 Ω
    • Low Power Consumption: 90mW/100mW (Band-III/L-band)
    • Selectable Reference Clock: 16.384/19.2 MHz
    • 1.2 V Supply Voltage for Core and 1.8/2.8 V Dual Supply
    • Voltage selectable for I/O
    • Supports JTAG I/O Boundary Scan
    • Fully Compliant to T-DMB Standards in Korea and ETSI
      300 401 Physical Layer Definition
    • Satisfied TTAS.KO-07.0024 Specification of the data
    • Services for VHF Digital Multimedia Broadcasting
    • Supports ETSI EN 300 744 (204,188) Outer Coder

    Functional Block Diagram for ADMTV315

    Of Note ...

    Complete documentation including detailed hardware and software guides are available upon completion of a Non-Disclosure Agreement (NDA) (pdf, 27,604 bytes) and Customer Opportunity form (doc, 45,568 bytes). Send your completed forms by e-mail to Mobile_TV_support@analog.com. Additional support is available from your Analog Devices local sales.

    Please contact the RF Tuner Group for sample availability. Additional product choices for Mobile TV applications are available on the MobileTV® site.

    Part# Mobile TV Standard Product Description Power Consumption (mW) Size (mm²)
    ADMTV102 CMMB/DTMB, DVB-H/DVB-T VHF/UHF RF Tuner 200 5 x 5
    ADMTV201 ISDB-T Low Power Mobile TV Tuner for ISDB-T 76 2.1 x 2.1
    ADMTV202 ISDB-T 1seg RF Tuner 75 2.1 x 2.1
    ADMTV300 T-DMB/DAB Band-III/L-band/FM Triple-band RF Tuner 70/78 (Band III/L-Band) 5 x 5
    ADMTV315 T-DMB/DAB Band-III/L-band/FM Triple-band One-chip Receiver (SoC) 90/100 (Band III/L-Band) 7 x 7
    ADMTV316 T-DMB/DAB Band-III/FM Dual-channel One-chip Receiver (SoC) 180 (Dual Channel) 9 x 9
    ADMTV340 CMMB S-Band RF Tuner 150 5 x 5
    ADMTV803 CMMB, CMMB/DTMB, DVB-H/DVB-T, ISDB-T, T-DMB/DAB VHF/UHF Tuner Multi-Standard DIgital TV 92/94 (VHF/UHF) 4 x 4
    ADMTV804 CMMB/DTMB, DVB-H/DVB-T, ISDB-T, T-DMB/DAB VHF/UHF Multi-Standard Digital TV Tuner with LDO 92/94 (VHF/UHF) 2.1 x 2.1 , 4 x 4
    ITD2010 ISDB-T 1&3seg Dual Band RF Tuner 100 6 x 6
    ITD3010 T-DMB/DAB Band-III/FM RF Tuner 100 6 x 6
    ITD3020 T-DMB/DAB Band-III/L-band/FM Triple-band RF Tuner 100/160 (Band III/L-Band) 6 x 6
    MTV211 ISDB-T 1seg One-chip Receiver (SiP) 140 9 x 9
    MTV320 S-DMB Diversity S-DMB RF Tuner 140 5 x 5
    MTV330 S/T-DMB T-DMB/S-DMB One-chip Tuner 100/140 (T-DMB/S-DMB) 6 x 6

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    View PCN
    This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.