content here.
content here.

ADMTV300:  Low-IF tuner IC for T-DMB, DAB & FM

The ADMTV300 is a highly integrated CMOS, single-chip, low IF single-conversion tuner IC for mobile application like terrestrial digital multimedia broadcasting (DMB), dual-band digital audio broadcasting (DAB), and FM. It includes three LNAs, a RF PGA, a downconversion mixer, a bandwidth-adjustable image rejection band-pass filter, an IF programmable gain amplifier, a VCO, and a fractional-N PLL. ...More

ADMTV300:  Low-IF tuner IC for T-DMB, DAB & FM

Product Description

The ADMTV300 is a highly integrated CMOS, single-chip, low IF single-conversion tuner IC for mobile application like terrestrial digital multimedia broadcasting (DMB), dual-band digital audio broadcasting (DAB), and FM. It includes three LNAs, a RF PGA, a downconversion mixer, a bandwidth-adjustable image rejection band-pass filter, an IF programmable gain amplifier, a VCO, and a fractional-N PLL. On-chip low phase noise VCO along with high resolution fractional-N frequency synthesizer makes in-band phase noise lower than that of any other conventional tuner. The ADMTV300 uses single 1.2 V power supply. It has an industry-standard I2C serial bus interface.

The ADMTV300 exhibits very low power consumption, such as 70 mW. With a small 5 mm × 5 mm 32-lead LFCSP (QFN) package, the ADMTV300 is the best solution for highly integrated multituner system applications and portable applications, where low power consumption is critical.

Product Highlights

  1. Single chip synthesized tuner for terrestrial DMB, dual-band DAB and FM receiver
  2. Low-IF single-conversion architecture which eliminates all SAW filters
  3. Ultra low power consumption: 70 mW

Applications

  • Terrestrial DMB and DAB Mobile Phone
  • Low Power Portable TV, PDA, Car A/V
  • FM radio application
  • Data Sheet, Rev. PrB, 7/08

    • Single chip synthesized tuner for T-DMB, dual-band DAB and FM receiver
    • Low-IF single-conversion architecture which eliminates all SAW filters
    • Covers whole band-III (168 ~ 245MHz), L-band (1450 ~ 1492 MHz) and FM (88 ~ 108 MHz)
    • High Input sensitivity : -102 dBm
    • Very low power consumption:
      70 mW at Band III
    • Supply: 1.2 V (core) / 1.8 V ~ 3.3 V (I/O)
    • On-chip fast switching fractional-N PLL
    • On-chip low phase noise and wide frequency range VCO
    • On-chip bandwidth-adjustable low pass filter
    • Integrated IF programmable gain amplifier for direct connection to digital demodulators
    • Noise/Linearity optimization through internal RF RSSI and AGC loop
    • Minimal external components
    • Small 32-LFCSP (QFN) package (5 mm × 5 mm × 0.85 mm)

    Functional Block Diagram for ADMTV300

    Of Note ...

    Complete documentation including detailed hardware and software guides are available upon completion of a Non-Disclosure Agreement (NDA) (pdf, 27,604 bytes) and Customer Opportunity form (doc, 45,568 bytes). Send your completed forms by e-mail to Mobile_TV_support@analog.com. Additional support is available from your Analog Devices local sales.

    Please contact the RF Tuner Group for sample availability. Additional product choices for Mobile TV applications are available on the MobileTV® site.

    Model Options
    ADMTV300ACPZRL: Band-III
    ADMTV300BCPZRL: Band-III/L-Band/FM

    Part# Mobile TV Standard Product Description Power Consumption (mW) Size (mm²)
    ADMTV102 CMMB/DTMB, DVB-H/DVB-T VHF/UHF RF Tuner 200 5 x 5
    ADMTV201 ISDB-T Low Power Mobile TV Tuner for ISDB-T 76 2.1 x 2.1
    ADMTV202 ISDB-T 1seg RF Tuner 75 2.1 x 2.1
    ADMTV300 T-DMB/DAB Band-III/L-band/FM Triple-band RF Tuner 70/78 (Band III/L-Band) 5 x 5
    ADMTV315 T-DMB/DAB Band-III/L-band/FM Triple-band One-chip Receiver (SoC) 90/100 (Band III/L-Band) 7 x 7
    ADMTV316 T-DMB/DAB Band-III/FM Dual-channel One-chip Receiver (SoC) 180 (Dual Channel) 9 x 9
    ADMTV340 CMMB S-Band RF Tuner 150 5 x 5
    ADMTV803 CMMB, CMMB/DTMB, DVB-H/DVB-T, ISDB-T, T-DMB/DAB VHF/UHF Tuner Multi-Standard DIgital TV 92/94 (VHF/UHF) 4 x 4
    ADMTV804 CMMB/DTMB, DVB-H/DVB-T, ISDB-T, T-DMB/DAB VHF/UHF Multi-Standard Digital TV Tuner with LDO 92/94 (VHF/UHF) 2.1 x 2.1 , 4 x 4
    ITD2010 ISDB-T 1&3seg Dual Band RF Tuner 100 6 x 6
    ITD3010 T-DMB/DAB Band-III/FM RF Tuner 100 6 x 6
    ITD3020 T-DMB/DAB Band-III/L-band/FM Triple-band RF Tuner 100/160 (Band III/L-Band) 6 x 6
    MTV211 ISDB-T 1seg One-chip Receiver (SiP) 140 9 x 9
    MTV320 S-DMB Diversity S-DMB RF Tuner 140 5 x 5
    MTV330 S/T-DMB T-DMB/S-DMB One-chip Tuner 100/140 (T-DMB/S-DMB) 6 x 6

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    View PCN
    This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.