ADMP510

Obsolete

RF-Hardened Ultralow Noise Microphone with Bottom Port and Analog Output

Viewing:

Overview

  • Tiny, 3.35 mm × 2.50 mm × 0.98 mm surface-mount package
  • Non-inverted signal output
  • Omnidirectional response
  • High SNR of 65 dBA
  • Sensitivity of −38 dBV
  • Sensitivity tolerance of ±2 dB
  • Extended frequency response from 60 Hz to 20 kHz
  • Enhanced RF Performance
  • 124 dB SPL acoustic overload point
  • Low current consumption: 180 µA
  • Single-ended analog output
  • High PSR of −78 dBV
  • Compatible with Sn/Pb and Pb-free solder processes
  • RoHS/WEEE compliant
ADMP510
RF-Hardened Ultralow Noise Microphone with Bottom Port and Analog Output
ADMP510-fbl ADMP510-pc
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
EVAL-ADMP510

ADMP510 Flex Eval Board

Product Details

Analog Devices has sold its MEMS Microphone product line to InvenSense.
Please visit the InvenSense ADMP510 product page for all technical support and sales information.

This flex PCB includes just the ADMP510 and a bypass capacitor. The three wires allow an easy connection to the microphone’s analog output signal, VDD, and ground into your evaluation system.

eval board
EVAL-ADMP510

ADMP510 Flex Eval Board

Product Details

Analog Devices has sold its MEMS Microphone product line to InvenSense.
Please visit the InvenSense ADMP510 product page for all technical support and sales information.

This flex PCB includes just the ADMP510 and a bypass capacitor. The three wires allow an easy connection to the microphone’s analog output signal, VDD, and ground into your evaluation system.

EVAL-ADMP510
ADMP510 Flex Eval Board
EVAL-ADMP510
ADMP510 Flex Eval Board

Latest Discussions

No discussions on ADMP510 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed