content here.
content here.

ADD8709:  18-CHANNEL GAMMA BUFFER WITH REGULATOR

The ADD8709 is an 18-channel gamma reference for use in high-resolution TFT LCD monitor and TV panels. The output buffers feature low offset voltage and high current drive under transient load conditions to provide a more accurate and stable gamma curve. Two channels swing to VDD and two channels swing to GND, increasing the overall range of the curve. An on-board voltage regulator is ...More

ADD8709:  18-CHANNEL GAMMA BUFFER WITH REGULATOR

Product Description

The ADD8709 is an 18-channel gamma reference for use in high-resolution TFT LCD monitor and TV panels. The output buffers feature low offset voltage and high current drive under transient load conditions to provide a more accurate and stable gamma curve. Two channels swing to VDD and two channels swing to GND, increasing the overall range of the curve. An on-board voltage regulator is available for external applications. Here again, external component costs are reduced and the quality of the gray scale is increased.

The ADD8709 is specified over the temperature range of –40°C to +100°C and comes in a robust, low profile quad flat package.

  • Integrated Voltage Regulator
  • Upper/lower Buffers Swing to VDD/GND
  • Single-supply Operation: 7.5 V to 16.5 V
  • Continuous Current Drive: 15 mA
  • High Peak Output Current: 150 mA
  • Low Offset Voltage: 15 mV Max
  • Output Voltage Stable under Transient Load Conditions
  • Vcc-Vee Supply (V): 7 to 16
  • Iq per Amplifier: 0.94mA
  • -3dB Bandwidth: 4.5MHz
  • Aol: n/a
  • I out Capability: 15mA
  • Capacitive Load: 200pF
  • Slew Rate: 6V/µs
  • Vos: 5mV
  • Ib: 1.5µA
  • Features: 18-Channel Gamma Buffers
  • Packages: QFP

Functional Block Diagram for ADD8709