content here.
content here.

AD8569:  16V RAIL-TO-RAIL BUFFER AMPLIFIER 10-LEAD MSOP

The AD8568, AD8569, and AD8570 are low-cost single-supply buffer amplifiers with rail-to-rail input and output capability. They are optimized for LCD monitor applications and built on an advanced high-voltage CBCMOS process. The AD8568 includes two buffers, the AD8569 includes four buffers, and the AD8570 includes eight buffers.

Ts

TOOLS, SOFTWARE & SIMULATION MODELS

  • Single-Supply Operation: 4.5 V to 16 V
  • Input Capability Beyond the Rails
  • Rail-to-Rail Output Swing
  • Continuous Output Current: 35 mA
  • Peak Output Current: 250 mA
  • Offset Voltage: 10 mV Max
  • Slew Rate: 6 V/µs
  • Stable with 1 µF Loads
  • Supply Current
  • Vcc-Vee Supply (V): 4.5 to 16
  • Iq per Amplifier: 850µA
  • -3dB Bandwidth: 6MHz
  • Aol: n/a
  • I out Capability: 35mA
  • Capacitive Load: 1µF
  • Slew Rate: 6V/µs
  • Vos: 2mV
  • Ib: 600nA
  • Features: Buffer,Rail-to-Rail,Single Supply
  • Packages: SOIC,SOP

Pin Configuration Diagram for AD8569