content here.
content here.

AD8529:  8 MHz Rail-to-Rail Operational Amplifier

The AD8519 and AD8529 are rail-to-rail output bipolar amplifiers with a unity gain bandwidth of 8 MHz and a typical voltage offset of less than 1 mV.

The AD8519 brings precision and bandwidth to the SC70 and SOT-23 packages. The low supply current makes the AD8519/AD8529 ideal for battery-powered applications. The rail-to-rail output swing of the AD8519/AD8529 is larger than standard ...More

AD8529:  8 MHz Rail-to-Rail Operational Amplifier

Product Description

The AD8519 and AD8529 are rail-to-rail output bipolar amplifiers with a unity gain bandwidth of 8 MHz and a typical voltage offset of less than 1 mV.

The AD8519 brings precision and bandwidth to the SC70 and SOT-23 packages. The low supply current makes the AD8519/AD8529 ideal for battery-powered applications. The rail-to-rail output swing of the AD8519/AD8529 is larger than standard video op amps, making them useful in applications that require greater dynamic range than standard video op amps. The 2.9 V/μs slew rate makes the AD8519/AD8529 a good match for driving ASIC inputs such as voice codecs.

The small SC70 package makes it possible to place the AD8519 next to sensors, reducing external noise pickup.

The AD8519/AD8529 is specified over the extended industrial (−40°C to +125°C) temperature range. The AD8519 is available in 5-lead SC70 and 5-lead SOT-23 packages, and an 8-lead SOIC surface-mount package. The AD8529 is available in 8-lead SOIC and 8-lead MSOP packages.

Applications

  • Portable communications
  • Microphone amplifiers
  • Portable phones
  • Sensor interface
  • Active filters
  • PCMCIA cards
  • ASIC input drivers
  • Wearable computers
  • Battery-powered devices
  • Voltage reference buffers
  • Personal digital assistants
  • Data Sheet, Rev. D, 5/07

    Eb

    EVALUATION BOARDS & DEVELOPMENT KITS

    Ts

    TOOLS, SOFTWARE & SIMULATION MODELS

    • Space-saving SC70 and SOT-23 packaging
    • Wide bandwidth: 8 MHz @ 5 V
    • Low offset voltage: 1.2 mV maximum
    • Rail-to-rail output swing
    • 2.9 V/μs slew rate
    • Unity gain stable
    • Single-supply operation: 2.7 V to 12 V
    • Vcc-Vee Supply (V): 2.7 to 12
    • Iq per Amplifier: 1.2mA
    • -3dB Bandwidth: 8MHz
    • Aol: 100dB
    • I out Capability: 25mA
    • Capacitive Load: 600pF
    • Slew Rate: 2.9V/µs
    • Vos: 600µV
    • Ib: 300nA
    • Features: Rail-to-Rail,Single Supply
    • Packages: SC70,SOIC,SOP

    Pin Configuration Diagram for AD8529

    Part# V Span Max Iq per Amplifier -3dB Bandwidth Aol I out Capability Capacitive Load Slew Rate Vos Ib Price* (1000-4999) Product Description
    AD8560 16V 1mA 8MHz n/a 35mA n/a 8V/µs 2mV 80nA $1.02 16 V, 5-Channel, Rail - to - Rail Buffer Amplifier for LCD Monitor Applications
    ADD8504 6.5V 0.95mA n/a n/a 20mA 1nF 7V/µs 20mV 2nA $0.80 4 - Channel LCD Gamma Reference Buffer in 16 - Lead TSSOP
    ADD8505 6.5V 0.88mA n/a n/a 20mA 1nF 7V/µs 20mV 2nA $0.87 5 - Channel LCD Gamma Reference Buffer in 20 - Lead TSSOP
    ADD8506 6.5V 0.85mA n/a n/a 20mA 1nF 7V/µs 20mV 2nA $0.96 6 - Channel Muxed Input, LCD Gamma Reference Buffer in 24 - Lead TSSOP
    ADD8754 18V n/a 1.95MHz n/a 300mA n/a 105V/µs 19mV 50nA - VCOM Amplifier with LCD Panel Power & Gate Pulse Modulation Ciruitry
    AD8531 6V 1.25mA 3MHz 98dB 250mA 1nF 5V/µs 25mV 5pA $0.27 250 mA Output Current, Rail-Rail In/Out, Single-Supply Operational Amplifier
    AD8509 6.5V 944µA n/a n/a 20mA 1000pF 7V/µs 20mV 50nA $3.77 9-Channel, Multiplexed Input, LCD Driver
    AD8532 6V 1.25mA 3MHz 70dB 250mA 10nF 5V/µs 25mV 5pA $0.43 Dual, 250 mA Output Current, Rail-Rail In/Out, Single-Supply Operational Amplifier
    AD8511 6.5V 773µA n/a n/a 20mA 1000pF 7V/µs 20mV 50nA $3.99 11-Channel, Multiplexed Input, LCD Driver
    AD8534 6V 1.25mA 3MHz 70dB 250mA 10nF 5V/µs 25mV 5pA $0.60 Quad, 250 mA Output Current, Rail-Rail In/Out, Single-Supply Operational Amplifier
    AD8519 12V 1.2mA 8MHz 100dB 25mA 600pF 2.9V/µs 600µV 300nA $0.92 8 MHz, Rail-Rail Out, Operational Amplifier
    AD8529 12V 1.2mA 8MHz 100dB 25mA 600pF 2.9V/µs 600µV 300nA $1.22 Dual, 8 MHz, Rail-Rail Out, Operational Amplifier
    ADD8708 16.5V 0.9mA 4.5MHz n/a 150mA 200pF 6V/µs 5mV 500nA - 18 - Channel Gamma Buffer with Regulator
    ADD8701 16V 1mA 4.5MHz n/a 35mA n/a 6V/µs 4mV 500nA - Low Cost, 16 V, 12-Channel Gamma Buffer w/ Integrated High Drive Amplifier
    AD8565 16V 850µA 5MHz 80dB 35mA 1nF 6V/µs 2mV 600nA $0.56 16V, Single-Supply, Rail-Rail In/Out, Operational Amplifier
    AD8568 16V 850µA 6MHz n/a 35mA 1µF 6V/µs 2mV 600nA - Rail-Rail In/Out, Single-Supply Buffer Amplifier
    ADD8709 16.5V 0.94mA 4.5MHz n/a 15mA 200pF 6V/µs 5mV 1.5µA - 18-Channel Gamma Buffer with Regulator
    AD8566 16V 850µA 5MHz 80dB 35mA 1nF 6V/µs 2mV 600nA $0.71 16V, Single-Supply, Rail-Rail In/Out, Dual Operational Amplifier
    ADD8710 18V 0.91mA 5MHz n/a 10mA n/a 8V/µs 4mV 500nA $1.84 10-Channel Gamma Buffer with Vcom Driver
    AD8567 16V 850µA 5MHz 80dB 35mA 1nF 6V/µs 2mV 600nA $0.93 16V, Single-Supply, Rail-Rail In/Out, Quad Operational Amplifier
    ADD8706 16.5V 1.35mA 6MHz 80dB 15mA n/a 6V/µs 2mV 400nA - 16 V, (5 + 1)-Channel Operational Amplifier
    AD8614 18V 1.1mA 5.5MHz 100dB 30mA 2nF 7.5V/µs 1mV 80nA $1.15 Rail-Rail In/Out, 70 mA Output Current, Single-Supply Op Amp
    AD8024 24V 17mA 200MHz 280dB 50mA 1nF 390V/µs 2mV 1µA $4.32 Quad, 350 MHz, 24 V Amplifier
    AD8569 16V 850µA 6MHz n/a 35mA 1µF 6V/µs 2mV 600nA - Quad, Rail-Rail In/Out, Single-Supply Buffer Amplifier
    AD8641 26V 290µA 3.5MHz 103dB 12mA 500pF 3V/µs 50µV 0.25pA $1.47 Low Power, Rail-to-Rail Output Precision JFET Amplifier
    AD8644 18V 1.1mA 5.5MHz 100dB 30mA 2nF 7.5V/µs 1mV 80nA $2.30 Quad, Rail-Rail In/Out, 70 mA Output Current, Single-Supply Op Amp
    AD8570 16V 850µA 6MHz n/a 35mA 1µF 6V/µs 2mV 600nA - Octal, Rail-Rail In/Out, Single-Supply Buffer Amplifier

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    View PCN
    This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.