Add to Signal Chain Designer

AD8013:  Single Supply, Low Power, Triple Video Amplifier

Product Details

The AD8013 is a low power, single supply, triple video amplifier. Each of the three amplifiers has 30 mA of output current, and is optimized for driving one back terminated video load (150 Ω) each. Each amplifier is a current feedback amp-lifier and features gain flatness of 0.1 dB to 60 MHz while offering differential gain and phase error of 0.02% and 0.06° This makes the AD8013 ideal for broadcast and professional video electronics.

The AD8013 offers low power of 4 mA per amplifier max and runs on a single +5 V to +13 V power supply. The outputs of each amplifier swing to within one volt of either supply rail to easily accommodate video signals. The AD8013 is unique among current feedback op amps by virtue of its large capacitive load drive. Each op amp is capable of driving large capacitive loads while still achieving rapid settling time. For instance it can settle in 18 ns driving a resistive load, and achieves 40 ns (0.1%) settling while driving 200 pF.

The outstanding bandwidth of 150 MHz along with 1000 V/µs of slew rate make the AD8013 useful in many general purpose high speed applications where a single +5 V or dual power supplies up to ±6.5 V are required. Furthermore the AD8013's high speed disable function can be used to power down the amplifier or to put the output in a high impedance state. This can then be used in video multiplexing applications. The AD8013 is available in the industrial temperature range of -40°C to +85°C.

FEATURES and BENEFITS

  • Three Video Amplifiers in One Package
  • Drives Large Capacitive Load
  • Excellent Video Specifications (RL = 150 Ω)
    Gain Flatness 0.1 dB to 60 MHz
    0.02% Differential Gain Error
    0.06° Differential Phase Error
  • Low Power
    Operates on Single +5 V to +13 V Power Supplies
    4 mA/Amplifier Max Power Supply Current
  • High Speed
    140 MHz Unity Gain Bandwidth (3 dB)
    Fast Settling Time of 18 ns (0.1%)
    1000 V/µs Slew Rate
  • High Speed Disable Function
    per Channel
    Turn-Off Time 30 ns
  • Easy to Use
    95 mA Short Circuit Current
    Output Swing to Within 1 V of Rails

Pin Configuration Diagram for AD8013

AD8013 Diagram
Pin Configuration Diagram for AD8013

Documentation

Title Content Type File Type
AD8013: Single Supply, Low Power, Triple Video Amplifier Data Sheet  (Rev A, 10/1995) (pdf, 319 kB) Data Sheets PDF
AN-692: Universal Precision Op Amp Evaluation Board  (pdf, 621 kB) Application Notes PDF
AN-649: Using the Analog Devices Active Filter Design Tool  (pdf, 5301 kB) Application Notes PDF
AN-214: Ground Rules for High Speed Circuits  (pdf, 356 kB)
Layout and Wiring Are Critical in Video Converter Circuits.
Application Notes PDF
AN-280: Mixed Signal Circuit Technologies  (pdf, 2101 kB)
Considers problems which arise when reality (& Murphy) intervene in a design which otherwise seems satisfactory in terms of theory and modeling.
Application Notes PDF
MT-051: Current Feedback Op Amp Noise Considerations  (pdf, 36 kB) Tutorials PDF
MT-034: Current Feedback (CFB) Op Amps  (pdf, 130 kB) Tutorials PDF
MT-059: Compensating for the Effects of Input Capacitance on VFB and CFB Op Amps Used in Current-to-Voltage Converters  (pdf, 69 kB) Tutorials PDF
A Stress-Free Method for Choosing High-Speed Op Amps
A decision-tree approach to making the critical decision about high-speed op amp selection, including a look at some helpful tools.
Webcasts WEBCAST
UG-114: Universal Evaluation Board for Triple, High Speed Op Amps Offered in 14-Lead SOIC Packages  (pdf, 148 kB) User Guides PDF
Ask The Applications Engineer-25
Op Amps Driving Capacitive Loads

(Analog Dialogue, Vol. 31, No. 2, 1997)
Analog Dialogue HTML
Low-Cost Video Multiplexing Using High-Speed Amplifiers Analog Dialogue HTML
Current Feedback Amplifiers Analog Dialogue HTML
Two-Stage Current-Feedback Amplifier
(Analog Dialogue, Vol. 29, No. 2, 1995)
Analog Dialogue HTML
High Speed Amplifiers Selection Table  (pdf, 77 kB) Product Selection Guide PDF
Advantiv™ Advanced Television Solutions  (pdf, 549 kB)
Enhancing the HD system design and consumer experience, Analog Devices offers its Advantiv portfolio of video and audio integrated circuit solutions, specifically developed and optimized for advanced television applications.
Overview PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD8013 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD8013ACHIPS Status: Production CHIPS OR DIE 0 Ind Tray, 100 - - Y  Material Info Notify Me Contact ADI
AD8013ANZ Status: Production 14 ld PDIP 14 Ind Tube, 25 $5.40 $4.88 Y  Material Info PCN Purchase
AD8013AR-14 Status: Production 14 ld SOIC 14 Ind Tube, 56 $5.93 $5.36 N  Material Info PCN Purchase
AD8013ARZ-14 Status: Production 14 ld SOIC 14 Ind Tube, 56 $5.40 $4.88 Y  Material Info PCN Purchase
AD8013ARZ-14-R7 Status: Production 14 ld SOIC 14 Ind Reel, 750 $5.40 $4.88 Y  Material Info PCN Purchase
AD8013ARZ-14-RL Status: Production 14 ld SOIC 14 Ind Reel, 2500 - $4.88 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

AD8013 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD8013AR-14-EBZ Status: Production 8-lead SOIC Evaluation Board $18.26 Yes -
AD8013ARZ-14 Status: Production SOIC 150 MIL $8.46 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close