AD8567: 16 V Rail-to-Rail Operational Amplifier (Quad)
The AD8565/AD8566/AD8567 are low cost, single-supply, rail-to-rail input and output operational amplifiers optimized for LCD monitor applications. They are built on an advanced high voltage CBCMOS ...More
AD8567: 16 V Rail-to-Rail Operational Amplifier (Quad)
Product Description
The AD8565/AD8566/AD8567 are low cost, single-supply, rail-to-rail input and output operational amplifiers optimized for LCD monitor applications. They are built on an advanced high voltage CBCMOS process. The AD8565 contains a single amplifier, the AD8566 has two amplifiers, and the AD8567 has four amplifiers.
These LCD op amps have high slew rates, 35 mA continuous output drive, 250 mA peak output drive, and a high capacitive load drive capability. They have a wide supply range and offset voltages below 10 mV. The AD8565/AD8566/AD8567 are ideal for LCD grayscale reference buffer and VCOM applications.
The AD8565/AD8566/AD8567 are specified over the −40°C to +85°C temperature range. The AD8565 single is available in a 5-lead SC70 package. The AD8566 dual is available in an 8-lead MSOP package. The AD8567 quad is available in a 14-lead TSSOP package and a 16-lead LFCSP package.
Applications
Data Sheet, Rev. D, 2/06
Features
- Single-supply operation: 4.5 V to 16 V
- Input capability beyond the rails
- Rail-to-rail output swing
- Continuous output current: 35 mA
- Peak output current: 250 mA
- Offset voltage: 10 mV
- Slew rate: 6 V/μs
- Unity gain stable with large capacitive loads
- Supply current: 700 μA per amplifier
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Pin Configuration Diagram for AD8567
16 V Rail-to-Rail Operational Amplifier (Quad)
Other Diagrams for AD8567
16 V Rail-to-Rail Operational Amplifier (Quad)
16-Lead LFCSP (CP-Suffix) Pin Configuration
Pin Configuration Diagram for AD8567
| Part# | V Span Max | Iq per Amplifier (max) | -3dB Bandwidth | Aol | I out Capability | Capacitive Load | Slew Rate | Vos | Ib | Price* (1000-4999) | Product Description |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AD8560 | 16V | 1mA | 8MHz | n/a | 35mA | n/a | 8V/µs | 2mV | 80nA | $1.02 | 16 V, 5-Channel, Rail - to - Rail Buffer Amplifier for LCD Monitor Applications |
| ADD8504 | 6.5V | 0.95mA | n/a | n/a | 20mA | 1nF | 7V/µs | 20mV | 2nA | $0.80 | 4 - Channel LCD Gamma Reference Buffer in 16 - Lead TSSOP |
| ADD8505 | 6.5V | 0.88mA | n/a | n/a | 20mA | 1nF | 7V/µs | 20mV | 2nA | $0.87 | 5 - Channel LCD Gamma Reference Buffer in 20 - Lead TSSOP |
| ADD8506 | 6.5V | 0.85mA | n/a | n/a | 20mA | 1nF | 7V/µs | 20mV | 2nA | $0.96 | 6 - Channel Muxed Input, LCD Gamma Reference Buffer in 24 - Lead TSSOP |
| ADD8754 | 18V | n/a | 1.95MHz | n/a | 300mA | n/a | 105V/µs | 19mV | 50nA | - | VCOM Amplifier with LCD Panel Power & Gate Pulse Modulation Ciruitry |
| AD8531 | 6V | 1.25mA | 3MHz | 98dB | 250mA | 1nF | 5V/µs | 25mV | 5pA | $0.27 | 250 mA Output Current, Rail-Rail In/Out, Single-Supply Operational Amplifier |
| AD8509 | - | 944µA | n/a | n/a | 20mA | 1000pF | 7V/µs | 20mV | 50nA | $3.77 | 9-Channel, Multiplexed Input, LCD Driver |
| AD8532 | 6V | 1.25mA | 3MHz | 70dB | 250mA | 10nF | 5V/µs | 25mV | 5pA | $0.43 | Dual, 250 mA Output Current, Rail-Rail In/Out, Single-Supply Operational Amplifier |
| AD8511 | - | 773µA | n/a | n/a | 20mA | 1000pF | 7V/µs | 20mV | 50nA | $3.99 | 11-Channel, Multiplexed Input, LCD Driver |
| AD8534 | 6V | 1.25mA | 3MHz | 70dB | 250mA | 10nF | 5V/µs | 25mV | 5pA | $0.60 | Quad, 250 mA Output Current, Rail-Rail In/Out, Single-Supply Operational Amplifier |
| AD8519 | 12V | 1.2mA | 8MHz | 100dB | 25mA | 600pF | 2.9V/µs | 600µV | 300nA | $0.92 | 8 MHz, Rail-Rail Out, Operational Amplifier |
| AD8529 | 12V | 1.2mA | 8MHz | 100dB | 25mA | 600pF | 2.9V/µs | 600µV | 300nA | $1.22 | Dual, 8 MHz, Rail-Rail Out, Operational Amplifier |
| ADD8708 | 16.5V | 0.9mA | 4.5MHz | n/a | 150mA | 200pF | 6V/µs | 5mV | 500nA | - | 18 - Channel Gamma Buffer with Regulator |
| ADD8701 | 16V | 1mA | 4.5MHz | n/a | 35mA | n/a | 6V/µs | 4mV | 500nA | - | Low Cost, 16 V, 12-Channel Gamma Buffer w/ Integrated High Drive Amplifier |
| AD8565 | 16V | 850µA | 5MHz | 80dB | 35mA | 1nF | 6V/µs | 2mV | 600nA | $0.56 | 16V, Single-Supply, Rail-Rail In/Out, Operational Amplifier |
| AD8568 | 16V | 850µA | 6MHz | n/a | 35mA | 1µF | 6V/µs | 2mV | 600nA | - | Rail-Rail In/Out, Single-Supply Buffer Amplifier |
| ADD8709 | 16.5V | 0.94mA | 4.5MHz | n/a | 15mA | 200pF | 6V/µs | 5mV | 1.5µA | - | 18-Channel Gamma Buffer with Regulator |
| AD8566 | 16V | 850µA | 5MHz | 80dB | 35mA | 1nF | 6V/µs | 2mV | 600nA | $0.71 | 16V, Single-Supply, Rail-Rail In/Out, Dual Operational Amplifier |
| ADD8710 | 18V | 0.91mA | 5MHz | n/a | 10mA | n/a | 8V/µs | 4mV | 500nA | $1.84 | 10-Channel Gamma Buffer with Vcom Driver |
| AD8567 | 16V | 850µA | 5MHz | 80dB | 35mA | 1nF | 6V/µs | 2mV | 600nA | $0.93 | 16V, Single-Supply, Rail-Rail In/Out, Quad Operational Amplifier |
| ADD8706 | 16.5V | 1.35mA | 6MHz | 80dB | 15mA | n/a | 6V/µs | 2mV | 400nA | - | 16 V, (5 + 1)-Channel Operational Amplifier |
| AD8614 | 18V | 1.1mA | 5.5MHz | 100dB | 30mA | 2nF | 7.5V/µs | 1mV | 80nA | $1.15 | Rail-Rail In/Out, 70 mA Output Current, Single-Supply Op Amp |
| AD8024 | 24V | 17mA | 200MHz | 280dB | 50mA | 1nF | 390V/µs | 2mV | 1µA | $4.32 | Quad, 350 MHz, 24 V Amplifier |
| AD8569 | 16V | 850µA | 6MHz | n/a | 35mA | 1µF | 6V/µs | 2mV | 600nA | - | Quad, Rail-Rail In/Out, Single-Supply Buffer Amplifier |
| AD8641 | 26V | 290µA | 3.5MHz | 103dB | 12mA | 500pF | 3V/µs | 50µV | 0.25pA | $1.47 | Low Power, Rail-to-Rail Output Precision JFET Amplifier |
| AD8644 | 18V | 1.1mA | 5.5MHz | 100dB | 30mA | 2nF | 7.5V/µs | 1mV | 80nA | $2.30 | Quad, Rail-Rail In/Out, 70 mA Output Current, Single-Supply Op Amp |
| AD8570 | 16V | 850µA | 6MHz | n/a | 35mA | 1µF | 6V/µs | 2mV | 600nA | - | Octal, Rail-Rail In/Out, Single-Supply Buffer Amplifier |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD8567 Model Options
EVAL-PRAOPAMP: Universal Precision Op Amp Evaluation Board
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| EVAL-PRAOPAMP-1KSZ | Prodn | EVALUATION BOARDS | - | Comm. | $20.19 | 08/22/2008 | N | Contact ADI | Add To Cart |
| EVAL-PRAOPAMP-1RJZ | Prodn | EVALUATION BOARDS | - | Comm. | $20.19 | 11/28/2008 | N | Contact ADI | Add To Cart |
| EVAL-PRAOPAMP-1RMZ | Prodn | EVALUATION BOARDS | - | Comm. | $20.19 | 08/22/2008 | N | Contact ADI | Add To Cart |
| EVAL-PRAOPAMP-1RZ | Prodn | EVALUATION BOARDS | - | Comm. | $20.19 | 11/28/2008 | N | Contact ADI | Add To Cart |
| EVAL-PRAOPAMP-2RMZ | Prodn | EVALUATION BOARDS | - | Comm. | $20.19 | - | N | Contact ADI | Add To Cart |
| EVAL-PRAOPAMP-2RZ | Prodn | EVALUATION BOARDS | - | Comm. | $20.19 | 11/28/2008 | N | Contact ADI | Add To Cart |
| EVAL-PRAOPAMP-4RUZ | Prodn | EVALUATION BOARDS | - | Comm. | $20.19 | 08/22/2008 | N | Contact ADI | Add To Cart |
| EVAL-PRAOPAMP-4RZ | Prodn | EVALUATION BOARDS | - | Comm. | $20.19 | 08/22/2008 | N | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close