AD8519:  8 MHz Rail-to-Rail Operational Amplifier

The AD8519 and AD8529 are rail-to-rail output bipolar amplifiers with a unity gain bandwidth of 8 MHz and a typical voltage offset of less than 1 mV.

The AD8519 brings precision and ...More

AD8519:  8 MHz Rail-to-Rail Operational Amplifier

Product Description

The AD8519 and AD8529 are rail-to-rail output bipolar amplifiers with a unity gain bandwidth of 8 MHz and a typical voltage offset of less than 1 mV.

The AD8519 brings precision and bandwidth to the SC70 and SOT-23 packages. The low supply current makes the AD8519/AD8529 ideal for battery-powered applications. The rail-to-rail output swing of the AD8519/AD8529 is larger than standard video op amps, making them useful in applications that require greater dynamic range than standard video op amps. The 2.9 V/μs slew rate makes the AD8519/AD8529 a good match for driving ASIC inputs such as voice codecs.

The small SC70 package makes it possible to place the AD8519 next to sensors, reducing external noise pickup.

The AD8519/AD8529 is specified over the extended industrial (−40°C to +125°C) temperature range. The AD8519 is available in 5-lead SC70 and 5-lead SOT-23 packages, and an 8-lead SOIC surface-mount package. The AD8529 is available in 8-lead SOIC and 8-lead MSOP packages.

Applications

  • Portable communications
  • Microphone amplifiers
  • Portable phones
  • Sensor interface
  • Active filters
  • PCMCIA cards
  • ASIC input drivers
  • Wearable computers
  • Battery-powered devices
  • Voltage reference buffers
  • Personal digital assistants
  • Data Sheet, Rev. D, 5/07

    Features

    • Space-saving SC70 and SOT-23 packaging
    • Wide bandwidth: 8 MHz @ 5 V
    • Low offset voltage: 1.2 mV maximum
    • Rail-to-rail output swing
    • 2.9 V/μs slew rate
    • Unity gain stable
    • Single-supply operation: 2.7 V to 12 V

    Diagrams

    AD8519 Diagram
    Pin Configuration Diagram for AD8519

    Specifications

    Vcc-Vee Supply (V) 2.7 to 12
    Iq per Amplifier (max) 1.2mA
    -3dB Bandwidth 8MHz
    Aol 100dB
    I out Capability 25mA
    Capacitive Load 600pF
    Slew Rate 2.9V/µs
    Vos 600µV
    Ib 300nA
    Features Rail-to-Rail,Single Supply
    Packages SC70,SOIC,SOT

    Explore Other Products

    Part# V Span Max Iq per Amplifier (max) -3dB Bandwidth Aol I out Capability Capacitive Load Slew Rate Vos Ib Price* (1000-4999) Product Description
    AD8560 16V 1mA 8MHz n/a 35mA n/a 8V/µs 2mV 80nA $1.02 16 V, 5-Channel, Rail - to - Rail Buffer Amplifier for LCD Monitor Applications
    ADD8504 6.5V 0.95mA n/a n/a 20mA 1nF 7V/µs 20mV 2nA $0.80 4 - Channel LCD Gamma Reference Buffer in 16 - Lead TSSOP
    ADD8505 6.5V 0.88mA n/a n/a 20mA 1nF 7V/µs 20mV 2nA $0.87 5 - Channel LCD Gamma Reference Buffer in 20 - Lead TSSOP
    ADD8506 6.5V 0.85mA n/a n/a 20mA 1nF 7V/µs 20mV 2nA $0.96 6 - Channel Muxed Input, LCD Gamma Reference Buffer in 24 - Lead TSSOP
    ADD8754 18V n/a 1.95MHz n/a 300mA n/a 105V/µs 19mV 50nA - VCOM Amplifier with LCD Panel Power & Gate Pulse Modulation Ciruitry
    AD8531 6V 1.25mA 3MHz 98dB 250mA 1nF 5V/µs 25mV 5pA $0.27 250 mA Output Current, Rail-Rail In/Out, Single-Supply Operational Amplifier
    AD8509 - 944µA n/a n/a 20mA 1000pF 7V/µs 20mV 50nA $3.77 9-Channel, Multiplexed Input, LCD Driver
    AD8532 6V 1.25mA 3MHz 70dB 250mA 10nF 5V/µs 25mV 5pA $0.43 Dual, 250 mA Output Current, Rail-Rail In/Out, Single-Supply Operational Amplifier
    AD8511 - 773µA n/a n/a 20mA 1000pF 7V/µs 20mV 50nA $3.99 11-Channel, Multiplexed Input, LCD Driver
    AD8534 6V 1.25mA 3MHz 70dB 250mA 10nF 5V/µs 25mV 5pA $0.60 Quad, 250 mA Output Current, Rail-Rail In/Out, Single-Supply Operational Amplifier
    AD8519 12V 1.2mA 8MHz 100dB 25mA 600pF 2.9V/µs 600µV 300nA $0.92 8 MHz, Rail-Rail Out, Operational Amplifier
    AD8529 12V 1.2mA 8MHz 100dB 25mA 600pF 2.9V/µs 600µV 300nA $1.22 Dual, 8 MHz, Rail-Rail Out, Operational Amplifier
    ADD8708 16.5V 0.9mA 4.5MHz n/a 150mA 200pF 6V/µs 5mV 500nA - 18 - Channel Gamma Buffer with Regulator
    ADD8701 16V 1mA 4.5MHz n/a 35mA