Add to Signal Chain Designer

ADDI9023:  Vertical Driver for CCD Cameras

Product Details

Product Status:Recommended for New Designs

The ADDI9023 is twelve channel vertical driver for CCD imaging applications. It includes eight 3-level drivers and four 2-level drivers. The input configuration can support up to nine individual vertical timing phases and eight shift gate signals. A separate substrate clock channel (SUBCK) is also included. Typical load drive capability for each channel is 3nF.

The ADDI9023 is specified over an operating temperature range of −25°C to +85°C.

APPLICATIONS

  • Digital Still Cameras
  • Industrial cameras
  • Surveillance cameras
  • Medical imaging

FEATURES and BENEFITS

  • 12-channel vertical driver
  • 8 3-level drivers
  • 4 2-level drivers
  • Substrate clock driver
  • Input logic supports 1.6 V to 3.6 V range
  • Output drivers support -9.5 V to +15.5 V range
  • 6 mm × 6 mm CSP_BGA package with 0.65 mm pitch

Functional Block Diagram for ADDI9023

Documentation

Title Content Type File Type
ADDI9023: Vertical Driver for CCD Cameras Datasheet (Rev 0, 05/2012) (PDF, 182 kB) Data Sheets PDF
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

ADDI9023 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADDI9023BBCZ Status: Production CHIP SCALE BGA 40 Ind Tray, 429 $9.12 $7.75 Y  Material Info Notify Me Purchase Sample
ADDI9023BBCZRL Status: Production CHIP SCALE BGA 40 Ind Reel, 2500 - $7.75 Y  Material Info Notify Me Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close