content here.
content here.
  • ADI Home
  • Audio Signal Processors
  • AD1994

OBSOLETE PRODUCT - AD1994:  Class-D Audio Power Amplifier – 2 × 25W

For more information contact: Technical Support.

Rochester Electronics is the only authorized source of Analog Devices' products that have previously been discontinued or have become obsolete. Product availability should be checked directly with Rochester Electronics.

Features

  • Integrated stereo modulator and power stage
  • <0.005% THD + N
  • 105 dB dynamic range (A-weighted)
  • 2 x 25 W output power (6 Ω, 10% THD + N)
  • 1 x 50 W output power (3 Ω, 10% THD + N)
  • EMI optimized modulator
  • On-off-mute pop noise suppression
  • RDS-ON < 0.3 Ω (per transistor)
  • PSRR > 65 dB
  • Short-circuit & over-temperature protection

Diagrams

AD1994 Diagram
Functional Block Diagram for AD1994

Explore Other Products


Part# Instructions/Cycles DAC DNR (dB) DAC THD+N @ 1 kHz (-3dB) ADC DNR (dB) ADC THD+N (dB) Digital I/O Channels Analog I/O Channels Product Description Price* (1000-4999)
AD1940 1,536 n/a n/a - - 16/16 0/0 SigmaDSP Multichannel 28-/56-Bit Audio Processor w/ 4-Wire SPI ® control interface. $8.45
AD1941 1,536 n/a n/a - - 16/16 0/0 SigmaDSP Multichannel 28-/56-Bit Audio Processor w/ 2-wire I2C ® control interface. $8.45
AD1953 512 112 100 - - 4/6 0/3 SigmaDSP 3 Ch, 26-/48-Bit Processing D/A $7.14
AD1954 512 112 100 - - 4/2 0/3 SigmaDSP 3 Ch, 26-/48-Bit Processing D/A $7.14
ADAU1401 1,024 104 90 100 -83 8/8 2/4 28/56-Bit Automotive Audio Processor with Two ADCs and Four DACs $5.68
ADAU1445 3,584 - - - - 24/24 - SigmaDSP® Digital Audio Processor with Flexible Audio Routing Matrix, 2 x 8-ch ASRC $9.31
ADAU1446 3,584 - - - - 24/24 - SigmaDSP® Digital Audio Processor with Flexible Audio Routing Matrix, 2 x 8-ch ASRC $8.28
ADAU1701 1,024 104 90 100 -83 8/8 2/4 SigmaDSP® 28/56-Bit Audio Processor with Two ADCs and Four DACs $4.52
ADAU1702 512 104 90 100 -83 8/8 2/4 SigmaDSP 28/56-Bit Audio Processor with 2 ADC/4 DAC $3.57
ADAU1761 1,024 99 90 101 -92 8/8 2/2 SigmaDSP® Stereo, Low Power, 96 kHz, 24-Bit Audio Codec with Integrated PLL $3.91

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.