content here.
content here.

AD1838A:  2 ADC, 6 DAC 96 kHz, 24-Bit Sigma Delta Codec

The AD1838A is a high-performance single-chip CODEC featuring three stereo DACs and one stereo ADC.

Each DAC comprises a high-performance digital interpolation filter, a multi-bit sigma-delta modulator featuring Analog Devices patented technology and a continuous-time voltage out analog section. Each DAC has independent volume control and clickless mute functions. The ADC comprises two ...More

AD1838A:  2 ADC, 6 DAC 96 kHz, 24-Bit Sigma Delta Codec

Product Description

The AD1838A is a high-performance single-chip CODEC featuring three stereo DACs and one stereo ADC.

Each DAC comprises a high-performance digital interpolation filter, a multi-bit sigma-delta modulator featuring Analog Devices patented technology and a continuous-time voltage out analog section. Each DAC has independent volume control and clickless mute functions. The ADC comprises two 24-bit conversion channels with multi-bit sigma-delta modulators and decimation filters and differential outputs.

The AD1838A also contains an on-chip reference with a nominal value of 2.25 V.

The AD1838A contains a flexible serial interface that allows for glueless connection to a variety of DSP chips, AES/EBU receivers and sample rate converters. The AD1838A can be configured in Left-Justified, Right-Justified, I2S or DSP compatible serial modes. Control of the AD1835A is achieved by means of an SPI compatible serial port. While the AD1838A can be operated from a single 5 V supply, it also features a separate supply pin for its digital interface, which allows the device to be interfaced to other devices using 3.3 V power supplies.

The AD1838A is available in a 52 Lead MQFP package and is specified for the industrial temperature range of -40ºC to +85ºC.

St

TRAINING, TUTORIALS & SEMINARS

  • 5 V Stereo Audio System with 3.3 V Tolerant Digital Interface
  • Supports up to 96 kHz Sample Rates
  • 192 kHz Sample Rate available on one DAC
  • Supports 16-/20-/24-Bit Word Lengths
  • Multibit Sigma-Delta Modulators with "Perfect Differential Linearity Restoration" for Reduced Idle Tones and Noise Floor
  • Data Directed Scrambling DACs -Least Sensitive to Jitter
  • Digital De-Emphasis Processing
  • Differential Output for Optimum Performance
  • ADCs:-95 dB THD +N, 105 dB SNR and Dynamic Range
  • DACs:-95 dB THD +N, 108 dB SNR and Dynamic Range
  • On-Chip Volume Controls Per Channel with 1024 Step Linear Scale
  • DAC and ADC Software Controllable Clickless Mutes
  • Supports 256 x fS, 512 x fS, and 768 x fS Master Mode Clocks
  • Power-Down Mode Plus Soft Power-Down Mode
  • # ADC: 2
  • # DAC: 6
  • ADC Dynamic Range (dB): 105dB
  • ADC SNR (dB): 105dB
  • DAC Dynamic Range (dB): 108dB
  • DAC SNR (dB): 108dB
  • THD+N (dB): ADC: -95,DAC: -95
  • Product Description: 96 kHz, 24-bit Sigma-Delta CODEC

Functional Block Diagram for AD1838A

Part# # ADC # DAC ADC Dynamic Range (dB) DAC Dynamic Range (dB) ADC SNR (dB) DAC SNR (dB) THD+N (dB) Product Description Price* (1000-4999)
AD1936 4 8 107 106 107 106 ADC: -92, DAC: -92 192 kHz, 24-Bit CODEC with PLL, Single-Ended Output, I2C Control -
AD1937 4 8 107 109 107 109 ADC: -94, DAC: -94 192 kHz, 24-Bit CODEC with PLL, Differential Output, I2C Control $7.63
ADAU1361 2 2 99 101 99 101 ADC: -90, DAC: -92 Stereo, Low Power, 96 kHz, 24-Bit Audio Codec with Integrated PLL $2.88
SSM2602 2 2 - - 90 100 - Low Pwr, 192 kHz, 24-Bit CODEC w/ mic Bias, I2C and SPI Interface -
AD1836A 4 6 105 108 105 108 ADC: -95, DAC: -95 4 ADC, 6 DAC, 24-Bit, 96 kHz, Multibit Sigma-Delta CODEC $7.68
AD1938 4 8 107 108 107 108 ADC: -94, DAC: -94 192 kHz 24-bit CODEC w/ PLL $7.14
AD1939 4 8 107 112 107 - ADC: -96, DAC: -94 High Performance Multibit Sigma Delta CODEC. $7.72
AD73322 2 2 - - 78 77 ADC: -84, DAC: -80 Dual-Channel, 3 V Front-End Processor for General Purpose Apps Including Speech and Telephony -
AD73322L 2 2 - - 78 78 ADC: -84, DAC: -80 Dual-Channel, 3 V Front-End Processor for General Purpose Apps Including Speech and Telephony $4.86
ADAV803 2 2 102 101 102 101 ADC: -88, DAC: -91 Audio Codec for Recordable DVD $8.29
ADAV801 2 2 102 101 102 101 ADC: -88, DAC: -91 Audio Codec for Recordable DVD $6.74
AD1839A 2 6 105 108 105 108 ADC: -95, DAC: -95 96 kHz, 24-bit Sigma-Delta CODEC -
AD1838A 2 6 105 108 105 108 ADC: -95, DAC: -95 96 kHz, 24-bit Sigma-Delta CODEC $8.80
AD1837A 2 8 105 108 105 108 ADC: -95, DAC: -95 96 kHz, 24-bit Sigma-Delta CODEC -
AD1835A 2 8 105 108 105 108 ADC: -95, DAC: -95 96 kHz, 24-bit Sigma Delta CODEC $9.15
AD73311L 1 1 - - 76 77 ADC: -83, DAC: -70 Single-Channel, 3 V and 5 V Front-End Processor for Gen Purp Apps Including Speech and Telephony $2.69
AD73311 1 1 - - 75 70 ADC: -83, DAC: -70 Single-Channel, 3 V and 5 V Front-End Processor for Gen Purp Apps Including Speech and Telephony $4.17
AD74111 1 1 85 93 77 89 ADC: -67, DAC: -88 Low Cost Mono Audio Codec $2.69

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.