ADAU1328

Obsolete

2 ADC/8 DAC with PLL, 192 kHz, 24-Bit Codec

Viewing:

Overview

  • PLL generated or direct master clock
  • Low EMI design
  • 108 dB DAC/107 dB ADC dynamic range and SNR
  • −94 dB THD + N
  • Single 3.3 V supply
  • Tolerance for 5 V logic inputs
  • Differential ADC input
  • Supports 24 bits and 8 kHz to 192 kHz sample rates
  • Single-ended DAC output
  • Log volume control with autoramp function
  • SPI® controllable for flexibility
  • Software controllable clickless mute
ADAU1328
2 ADC/8 DAC with PLL, 192 kHz, 24-Bit Codec
ADAU1328 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Tools & Simulations

IBIS Model 1

Latest Discussions

Recently Viewed