This is a board for evaluating the combination Decoder / Digitizer / HDMI RX ADV7842 and HDMI TX ADV7511. It has VGA, Composite, Component, HDMI, and SVideo inputs and HDMI output. There is a Blackfin BF524 on the board which is a controller and can be used to do audio processing between input and output. The video and audio bus is jumper-able so any of the parts can be evaluated by themselves or with customer hardware in between. Evaluation software is available. The "P" version contains no HDCP keys and can be ordered by anyone. The non-"P" version can only be ordered by HDCP licensees.
Get support for this product in the Video Products Evaluation Support Community on EngineerZone.
Complete documentation can be found on EngineerZone.
See Software & Tools for evaluation software and the Blackfin USB Driver.
Buy© 1995 - Analog Devices, Inc. All Rights Reserved