AD8195: 1:1 HDMI/DVI Buffer with Equalization
The AD8195 is an HDMI™/DVI buffer featuring equalized TMDS inputs and preemphasized TMDS outputs, ideal for systems with long cable runs. The AD8195 includes bidirectional buffering for the DDC bus ...More
Additional product choices for Advanced TV applications are available on the Advantiv® site.
AD8195: 1:1 HDMI/DVI Buffer with Equalization
Product Description
The AD8195 is an HDMI™/DVI buffer featuring equalized TMDS inputs and preemphasized TMDS outputs, ideal for systems with long cable runs. The AD8195 includes bidirectional buffering for the DDC bus and bidirectional buffering with integrated pull-up resistors for the CEC bus. The DDC and CEC buffers are powered independently of the TMDS buffers so that DDC/CEC functionality can be maintained when the system is powered off.
The AD8195 is specified to operate over the −40°C to +85°C temperature range.
Product Highlights
- Enables a fully HDMI 1.3a-compliant front panel input.
- Supports data rates up to 2.25 Gbps, enabling 1080p deep color (12-bit color)
HDMI formats and greater than UXGA (1600 × 1200) DVI resolutions. - Input cable equalizer enables use of long cables; more than 20 meters (24 AWG)
at data rates up to 2.25 Gbps. - Auxiliary buffer isolates and buffers the DDC bus and CEC line for a single chip,
fully HDMI 1.3a-compliant solution. - Auxiliary buffer is powered independently from the TMDS link so that DDC/CEC
functionality can be maintained when the system is powered off.
Applications
Data Sheet, Rev. 0, 8/08
- Data Sheet Rev 0, 08/2008 (pdf 498kB)
- (About Data Sheets)
Features
- One input, one output HDMI/DVI link
- Enables HDMI 1.3a compliant front-panel input
- Four TMDS channels per link
Supports 250 Mbps to 2.25 Gbps data rates
- Standards compatible: HDMI, DVI, HDCP, DDC, CEC
- 40-lead LFCSP_VQ package (6 mm × 6 mm)
- See Data Sheet for Additional Information
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for AD8195
1:1 HDMI/DVI Buffer with Equalization
Other Diagrams for AD8195
1:1 HDMI/DVI Buffer with Equalization
AD8195 Pin Configuration
Functional Block Diagram for AD8195
ADV7614 - 12-Bit Deep Color Quad HDMI 1.3 Receiver
ADV7604 - 12-Bit, Deep Color HDMI v1.3 Receiver with Analog Interface
ADV7510 - Deep Color HDMI 1.3 Transmitter with CEC
| Part# | HDMI/DVI Input Channels | HDMI/DVI Output Channels | Max Datarate (Gbps) | Max Resolution | Input Equalization (dB) | Output Pre-Emphasis (dB) | Front Panel Buffer | Package |
|---|---|---|---|---|---|---|---|---|
| AD8192 | 2 | 1 | 2.25 | 1080p/UXGA | 12 | 6 | X | 56-LFCSP |
| AD8195 | 1 | 1 | 2.25 | 1080p/UXGA | 12 | 6 | X | 40-LFCSP |
| AD8197B | 4 | 1 | 2.25 | 1080p/UXGA | 12 | 6 | X | 100-LQFP |
| ADV3002 | 4 | 1 | 2.25 | 1080p/UXGA | 18 | - | X | 80-LQFP |
| ADV3003 | 1 | 1 | 2.25 | 1080p/UXGA | 12 | 6 | - | 40-LFCSP |
AD8195 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD8195-EVALZ | Prodn | EVALUATION BOARDS | - | Ind | - | 07/10/2009 | Y | Contact ADI | Add To Cart |
| AD8195ACPZ | Prodn | 40 ld LFCSP (6x6mm w/4.1mm pad) | 40 | Ind | $1.95 | 08/21/2009 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD8195ACPZ-R7 | Prodn | 40 ld LFCSP (6x6mm w/4.1mm pad) | 40 | Ind | $1.95 | 07/10/2009 |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

Close