content here.
content here.

ADE7762:  Polyphase Energy Metering IC with Phase Drop Indication

The ADE7762* is a high accuracy polyphase electrical energy measurement IC. The ADE7762 specifications surpass the accuracy requirements as quoted in the IEC62053-21 standard.

The only analog circuitry used in the ADE7762 is in the analog-to-digital converters (ADCs) and reference circuit. All other signal processing (for example, multiplication, filtering, and summation) is carried out ...More

ADE7762:  Polyphase Energy Metering IC with Phase Drop Indication

Product Description

The ADE7762* is a high accuracy polyphase electrical energy measurement IC. The ADE7762 specifications surpass the accuracy requirements as quoted in the IEC62053-21 standard.

The only analog circuitry used in the ADE7762 is in the analog-to-digital converters (ADCs) and reference circuit. All other signal processing (for example, multiplication, filtering, and summation) is carried out in the digital domain. This approach provides superior stability and accuracy over extremes in environmental conditions and over time.

The ADE7762 supplies average active power information on the low frequency outputs, F1 and F2. These logic outputs can be used to directly drive an electromechanical counter or to interface with a microcontroller (MCU). The CF logic output gives instantaneous active power information. This output is intended to be used for calibration purposes.

The ADE7762 includes a power supply monitoring circuit on the VDD pin. The ADE7762 remains inactive until the supply voltage on VDD reaches 4 V. If the supply falls below 4 V, the ADE7762 resets and no pulses are issued on F1, F2, and CF.

A multiple multiplexed logic output provides phase dropout per phase, reverse polarity per phase, and a phase sequence error. Internal phase matching circuitry ensures that the voltage and current channels are phase matched. An internal no load threshold ensures that the ADE7762 does not exhibit any creep when there is no load.

The ADE7762 is available in a 28-lead SOIC package.

* U.S. Patents pending.

Data Sheet, Rev. 0, 8/07

  • High accuracy supports 50 Hz/60 Hz IEC 62053-21
  • Less than 0.1% error over a dynamic range of 500 to 1
  • Compatible with 3-phase, 3-wire delta and 3-phase, 4-wire Wye configurations
  • Supplies average active power on the frequency outputs F1 and F2
  • High frequency output (CF) is intended for calibration and supplies instantaneous active power
  • Logic output REVP indicates a potential miswiring or negative power on the sum of all phases
  • Dropout indication for each phase on LED driver pins
  • Phase sequence error detection
  • Direct drive for electromechanical counters and 2-phase stepper motors (F1 and F2)
  • Proprietary ADCs and DSP provide high accuracy over large variations in environmental conditions and over time
  • On-chip power supply monitoring
  • On-chip creep protection (no load threshold)
  • Meter Type: Polyphase
  • Package: 24-Lead SOIC
  • Active Energy Accuracy: 0.1% over 1000:1 @25°C
  • Active Energy Bandwidth : 14kHz
  • Analog input range: +/-32mV to +/- 500mV peak
  • Reference Tempco : 20ppm/°C Typical

Functional Block Diagram for ADE7762

Part# Meter Type Measurement Parameters Current Sensor Interface On-Chip MCU Output Interface Anti-Tamper Support Package Price* (1000-4999)
ADE5166 Single Phase Irms, VA, Vrms, Watt Current Transformer, Shunt 8,052 I2C, Pulsed, SPI, UART Current Fault, Missing Neutral 64-Lead LQFP $3.46
ADE5169 Single Phase Irms, VA, VAR, Vrms, Watt Current Transformer, Rogowski Coil, Shunt 8,052 I2C, Pulsed, SPI, UART Current Fault, Missing Neutral 64-Lead LQFP $3.66
ADE5566 Single Phase Irms, VA, Vrms, Watt Current Transformer, Shunt 8,052 I2C, Pulsed, SPI, UART Missing Neutral 64-Lead LQFP $3.34
ADE5569 Single Phase Irms, VA, Vrms, Watt Current Transformer, Rogowski Coil, Shunt 8,052 I2C, Pulsed, SPI, UART Missing Neutral 64-Lead LQFP $3.59
ADE7116 Single Phase Irms, VA, Vrms, Watt Current Transformer, Shunt 8,052 I2C, Pulsed, SPI, UART Current Fault, Missing Neutral 64-Lead LQFP $2.60
ADE7156 Single Phase Irms, VA, Vrms, Watt Current Transformer, Shunt 8,052 I2C, Pulsed, SPI, UART Current Fault, Missing Neutral 64-Lead LQFP $2.69
ADE7166 Single Phase Irms, VA, Vrms, Watt Current Transformer, Shunt 8,052 I2C, Pulsed, SPI, UART Current Fault, Missing Neutral 64-Lead LQFP $2.99
ADE7169 Single Phase Irms, VA, VAR, Vrms, Watt Current Transformer, Rogowski Coil, Shunt 8,052 I2C, Pulsed, SPI, UART Current Fault, Missing Neutral 64-Lead LQFP $3.37
ADE7518 Single Phase Irms, VA, VAR, Vrms, Watt Current Transformer, Shunt 8,052 I2C, Pulsed, SPI, UART - 64-Lead LQFP $2.82
ADE7566 Single Phase Irms, VA, Vrms, Watt Current Transformer, Shunt 8,052 I2C, Pulsed, SPI, UART Missing Neutral 64-Lead LQFP $2.87
ADE7569 Single Phase Irms, VA, VAR, Vrms, Watt Current Transformer, Rogowski Coil, Shunt 8,052 I2C, Pulsed, SPI, UART Missing Neutral 64-Lead LQFP $3.29
ADE7751 Single Phase Watt Current Transformer, Shunt - Pulsed Current Fault 24-Lead SSOP $1.64
ADE7752A Polyphase Watt Current Transformer, Shunt - Pulsed - 24-Lead SOIC $4.35
ADE7752B Polyphase Watt Current Transformer, Shunt - Pulsed - 24-Lead SOIC $4.35
ADE7753 Single Phase Irms, VA, VAR, Vrms, Watt Current Transformer, Rogowski Coil, Shunt - Pulsed, SPI - 20-Lead SSOP $2.05
ADE7754 Polyphase Irms, VA, Vrms, Watt Current Transformer, Shunt - Pulsed, SPI - 24-Lead SOIC $5.06
ADE7755 Single Phase Watt Current Transformer, Shunt - Pulsed - 24-Lead PDIP, 24-Lead SSOP $1.55
ADE7757A Single Phase Watt Current Transformer, Shunt - Pulsed - 16-Lead SOIC $1.17
ADE7758 Polyphase Irms, VA, VAR, Vrms, Watt Current Transformer, Rogowski Coil, Shunt - Pulsed, SPI - 24-Lead SOIC $6.73
ADE7759 Single Phase Watt Current Transformer, Rogowski Coil, Shunt - Pulsed, SPI - 20-Lead SSOP $2.00
ADE7761B Single Phase Watt Current Transformer, Shunt - Pulsed Current Fault, Missing Neutral 20-Lead SSOP $1.38
ADE7762 Polyphase Watt Current Transformer, Shunt - Pulsed - 24-Lead SOIC $4.70
ADE7763 Single Phase Irms, VA, Vrms, Watt Current Transformer, Rogowski Coil, Shunt - Pulsed, SPI - 20-Lead SSOP $1.61
ADE7768 Single Phase Watt Current Transformer, Shunt - Pulsed - 16-Lead SOIC $1.17
ADE7769 Single Phase Watt Current Transformer, Shunt - Pulsed - 16-Lead SOIC $1.17
ADE7854 Polyphase Irms, VA, Vrms, Watt Current Transformer, Rogowski Coil, Shunt - HSDC, I2C, Pulsed, SPI - 40-Lead LFCSP -
ADE7878 Polyphase Irms, VA, VAR, Vrms, Watt Current Transformer, Rogowski Coil, Shunt - HSDC, I2C, Pulsed, SPI - 40-Lead LFCSP -

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN
This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.